View the measurement display results. You can monitor the following measurement parameters:
The LCR meter simultaneously measures two components of the complex impedance (parameters) in a measurement cycle. Regardless of the types of measurement parameters, the test signal voltage (VAC) and the test signal current (IAC) are measured at the same time. When the LCR meter is equipped with Option 001, the DC bias voltage level (VDC) and the DC bias current level (IDC) are measured simultaneously.
To start live measurements, click the button.
The types of measurement parameters are shown below.
Primary Parameter | Secondary Parameter |
Cp | D, Q, G, Rp |
Cs | D, Q, Rs, Rp |
Lp | D, Q, G, Rp, Rdc [1] |
Ls | D, Q, Rs, Rdc [1] |
[1] This parameter can be set only when the LCR meter is equipped with Option 001, 030/032, 050/052, 100, or 200.
The primary measurement parameter result is shown on the upper line and the secondary measurement parameter result is shown on the lower line.
Parameter | Description |
Cp | Capacitance value measured using the parallel equivalent circuit model. |
Cs | Capacitance value measured using the series equivalent circuit model. |
Lp | Inductance value measured using the parallel equivalent circuit model. |
Ls | Inductance value measured using the series equivalent circuit model. |
Parameter | Description |
D | Dissipation factor value. |
Q | Quality factor value (the inverse of the dissipation factor). |
G | Conductance value. |
Rs | Equivalent series resistance value measured using the series equivalent circuit model. |
Rp | Equivalent parallel resistance value measured using the parallel equivalent circuit model. |
Rdc [2] | DC resistance value. |
[2] This parameter can be set only when the LCR meter is equipped with Option 001, 030/032, 050/052, 100, or 200.