Software Revision Matrix
It is generally best to use the current version of the Keysight IO Libraries Suite. The newest version will support the newest interfaces and operating systems, and will have the most advanced features. However, to support an older interface or operating system, you may need to install an earlier version of the IO Libraries Suite.
If you need an earlier version, go to http://www.keysight.com/find/iosuite to locate the version you need.
This table summarizes major revisions of Keysight IO Libraries Suite (previously Agilent IO Libraries Suite), with their supported interfaces and operating systems.
Revisions between 1996 and March 2018 were for Windows only.
IO Libraries Revision |
Supported Operating Systems |
Supported Interfaces |
Changes |
IO Libraries Suite 2025 (for Linux) |
|
|
New Features
Major features supported:
Major features NOT supported:
Known Issues
|
IO Libraries Suite 2024 Update 2(for Windows) |
|
Keysight IO Libraries Suite 2024 Update 2: Enhacement(s):
Defect Fixe(s):
Windows on ARM Not Supported This release does not include support for Windows on ARM platforms. Known Issues
|
|
IO Libraries Suite 2024 Update 1(for Windows) |
|
Keysight IO Libraries Suite 2024 Update 1: New Feature(s):
Anonymous Secure Socket Connection IO Libraries 2024 Update 1 introduces secure, encrypted, anonymous communication on a Socket connection. NOTE
Known Issues
|
|
IO Libraries Suite 2024 (for Linux) |
|
|
Linux Release IO Libraries Suite 2024 includes the following changes: New Features
|
IO Libraries Suite 2024 (for Windows) |
|
Keysight IO Libraries Suite 2024: New Feature(s):
Defect Fixes:
|
|
IO Libraries Suite 2023 (for Linux) |
|
|
Linux Release IO Libraries Suite 2023 includes the following changes: New Features
Enhancements
Defect Fixe(s)
|
IO Libraries Suite 2023 Update 1(for Windows) |
|
Keysight IO Libraries Suite 2023 Update 1: New Feature(s):
Defect Fixes:
Note: VXI is not supported on Windows 8 and Windows 11 Known Issues
|
|
IO Libraries Suite 2023(for Windows) |
Windows 11
Windows 10
Windows 8.1
Windows 7 SP1
Windows Server 2012 & 2016 (64-bit only)
Windows Server 2008 R2 SP1 (64-bit only)
|
USB instruments LAN instruments 3 PXI Interface4 82350B/C PCI GPIB Interface 82351A/B PCIe® GPIB Interface 82357A/B USB/GPIB Interface E1406A VXI Command Module (GPIB)5 E5810B LAN/GPIB/ USB Gateway E5810A LAN/GPIB Gateway E8491B VXI IEEE 1394 Slot 0(FireWire)5 RS-232 |
Keysight IO Libraries Suite 2023: New Feature(s):
Note: VXI is not supported on Windows 8 and Windows 11
Known Issues
|
IO Libraries Suite 2022 Update 2(for Windows) |
Windows 10 Windows 8.1 Windows 7 SP1 Windows Server 2012 & 2016 (64-bit only) Windows Server 2008 R2 SP1 (64-bit only) |
USB instruments LAN instruments 3 PXI Interface4 82350B/C PCI GPIB Interface 82351A/B PCIe® GPIB Interface 82357A/B USB/GPIB Interface E1406A VXI Command Module (GPIB)5 E5810B LAN/GPIB/ USB Gateway E5810A LAN/GPIB Gateway E8491B VXI IEEE 1394 Slot 0(FireWire)5 RS-232 |
Keysight IO Libraries Suite 2022 Update 2: New Feature(s): None Note: Removed support for Data Analytics. Known Issues:
|
IO Libraries Suite 2022(for Windows on ARM) | Windows 10 on ARM (32-bit x86 emulated applications): Home Pro Enterprise |
USB instruments LAN instruments 3 82357A/B USB/GPIB Interface E5810B LAN/GPIB/ USB Gateway E5810A LAN/GPIB Gateway RS-232 |
IO Libraries Suite 2022 adds support for ARM based Windows systems. Major features supported:
Major features NOT supported:
|
IO Libraries Suite 2022(for Windows) |
Windows 10 Windows 8.1 Windows 7 SP1 Windows Server 2012 & 2016 (64-bit only) Windows Server 2008 R2 SP1 (64-bit only)
|
USB instruments LAN instruments 3 PXI Interface4 82350B/C PCI GPIB Interface 82351A/B PCIe® GPIB Interface 82357A/B USB/GPIB Interface E1406A VXI Command Module (GPIB)5 E5810B LAN/GPIB/ USB Gateway E5810A LAN/GPIB Gateway E8491B VXI IEEE 1394 Slot 0(FireWire)5 RS-232 |
Keysight IO Libraries Suite 2022: New Feature(s):
Defect fixes:
Known Issues:
|
IO Libraries Suite 2021 Update 1(for Windows) |
Windows 10 Windows 8.1 Windows 7 SP1 Windows Server 2012 & 2016 (64-bit only) Windows Server 2008 R2 SP1 (64-bit only)
|
USB instruments LAN instruments 3 PXI Interface4 82350B/C PCI GPIB Interface 82351A/B PCIe® GPIB Interface 82357A/B USB/GPIB Interface E1406A VXI Command Module (GPIB)5 E5810B LAN/GPIB/ USB Gateway E5810A LAN/GPIB Gateway E8491B VXI IEEE 1394 Slot 0(FireWire)5 RS-232 |
Keysight IO Libraries Suite 2021 adds support for secure instrument communication:
Defect fixes:
Known Issues:
|
IO Libraries Suite 2021 (for Linux) | Red Hat 7.4 -8.3, CentOS 7.4- 8.3 (except 8.1 and 8.2), Ubuntu 18.04.x, 20.04, 20.04.1, and 20.04.2 | LAN (HiSLIP, VXI-11/SICL-LAN, and SOCKET), PCI/PCIe GPIB, USB/GPIB, USBTMC, RS-232, Remote GPIB, Remote USB, and Remote RS-232 |
IO Libraries Suite 2021 (for Linux) includes the following new features:
|
IO Libraries Suite 2021 (for Windows) | Windows 10 Windows 8.1 Windows 7 SP1 Windows Server 2012 & 2016 (64-bit only) Windows Server 2008 R2 SP1 (64-bit only) |
USB instruments LAN instruments 3 PXI Interface4 82350B/C PCI GPIB Interface 82351A/B PCIe® GPIB Interface 82357A/B USB/GPIB Interface E1406A VXI Command Module (GPIB)5 E5810B LAN/GPIB/ USB Gateway E5810A LAN/GPIB Gateway E8491B VXI IEEE 1394 Slot 0(FireWire)5 RS-232 |
IO Libraries Suite 2021 (for Windows) adds support for secure instrument communication:
Defect fixes:
|
IO Libraries Suite 2020 Update 1 (for Windows) |
Windows 10 Windows 8.1 Windows 7 SP1 Windows Server 2012 & 2016 (64-bit only) Windows Server 2008 R2 SP1 (64-bit only) |
USB instruments LAN instruments 3 PXI Interface4 82350B/C PCI GPIB Interface 82351A/B PCIe® GPIB Interface 82357A/B USB/GPIB Interface E1406A VXI Command Module (GPIB)5 E5810B LAN/GPIB/ USB Gateway E5810A LAN/GPIB Gateway E8491B VXI IEEE 1394 Slot 0(FireWire)5 RS-232 |
IO Libraries Suite 2020 Update 1 (for Windows) fixed the following issues:
|
IO Libraries Suite 2020 (for Windows) |
Windows 10 Windows 8.1 Windows 7 SP1 Windows Server 2012 & 2016 (64-bit only) Windows Server 2008 R2 SP1 (64-bit only) |
USB instruments LAN instruments 3 PXI Interface4 82350B/C PCI GPIB Interface 82351A/B PCIe® GPIB Interface 82357A/B USB/GPIB Interface E1406A VXI Command Module (GPIB)5 E5810B LAN/GPIB/ USB Gateway E5810A LAN/GPIB Gateway E8491B VXI IEEE 1394 Slot 0(FireWire)5 RS-232 |
IO Libraries Suite 2020 provided several enhancements:
|
IO Libraries Suite 2020 (for Linux) |
CentOS 7.1 - 7.6 Red Hat 7.1 - 7.6 Ubuntu 16.04.x and 18.04.x (to be updated in the next release) |
LAN (HiSLIP, VXI-11/SICL-LAN, and SOCKET), PCI/PCIe GPIB, USB/GPIB, USBTMC, RS-232, Remote GPIB, Remote USB, and Remote RS-232 | IO Libraries Suite 2020 extended support to select versions of Ubuntu. Other revisions were minor. |
IO Libraries Suite 2019 Update 1 (for Windows) |
Windows 10 (32/64-bit): Windows 10 Home, Windows 10 Pro, Windows 10 Enterprise Windows 8 and 8.1 (32/64-bit): Windows 8/8.1, Windows 8/8.1 Pro, Windows 8/8.1 Enterprise Windows 7 SP1 (32/64-bit): Starter, Home Basic, Home Premium, Professional, Ultimate, Enterprise Windows Server 2008 R2 SP1 (64-bit): Standard and Enterprise Windows Server 2012 (64-bit): Standard Windows Server 2016 (64-bit): Standard |
USB instruments LAN instruments 3 PXI Interface4 82350B/C PCI GPIB Interface 82351A/B PCIe® GPIB Interface 82357A/B USB/GPIB Interface E1406A VXI Command Module (GPIB)5 E5810B LAN/GPIB/ USB Gateway E5810A LAN/GPIB Gateway E8491B VXI IEEE 1394 Slot 0(FireWire)5 RS-232 |
|
IO Libraries Suite 2019 Update 1 (for Linux) |
CentOS 7.1 - 7.6 Red Hat 7.1 - 7.6 |
USB instruments 1 LAN instruments 3 82350B/C PCI GPIB Interface 82351A/B PCIe® GPIB Interface 82357A/B USB/GPIB Interface E5810B LAN/GPIB/ USB Gateway E5810A LAN/GPIB Gateway RS-232 |
First update to the original Linux release. Revisions/enhancements as follows:
|
IO Libraries Suite 2019 (for Windows) |
Windows 10 (32/64-bit): Windows 10 Home, Windows 10 Pro, Windows 10 Enterprise Windows 8 and 8.1 (32/64-bit): Windows 8/8.1, Windows 8/8.1 Pro, Windows 8/8.1 Enterprise Windows 7 SP1 (32/64-bit): Starter, Home Basic, Home Premium, Professional, Ultimate, Enterprise Windows Server 2008 R2 SP1 (64-bit): Standard and Enterprise Windows Server 2012 (64-bit): Standard Windows Server 2016 (64-bit): Standard |
USB instruments LAN instruments 3 PXI Interface4 82350B/C PCI GPIB Interface 82351A/B PCIe® GPIB Interface 82357A/B USB/GPIB Interface E1406A VXI Command Module (GPIB)5 E5810B LAN/GPIB/ USB Gateway E5810A LAN/GPIB Gateway E8491B VXI IEEE 1394 Slot 0(FireWire)5 RS-232 |
|
IO Libraries Suite 2019 (for Linux) |
CentOS 7.1, 7.2, 7.3, 7.4, 7.5 Red Hat 7.1, 7.2, 7.3, 7.4, 7.5 |
USB instruments 1 LAN instruments 3 82350B/C PCI GPIB Interface 82351A/B PCIe® GPIB Interface 82357A/B USB/GPIB Interface E5810B LAN/GPIB/ USB Gateway E5810A LAN/GPIB Gateway RS-232 |
First release |
IO Libraries Suite 2018 Update 1.0
|
Windows 10 (32/64-bit): Windows 10 Home, Windows 10 Pro, Windows 10 Enterprise Windows 8 and 8.1 (32/64-bit): Windows 8/8.1, Windows 8/8.1 Pro, Windows 8/8.1 Enterprise Windows 7 SP1 (32/64-bit): Starter, Home Basic, Home Premium, Professional, Ultimate, Enterprise Windows Server 2008 R2 SP1 (64-bit): Standard and Enterprise Windows Server 2012 (64-bit): Standard |
USB instruments LAN instruments 3 PXI Interface4 82350B/C PCI GPIB Interface 82351A/B PCIe® GPIB Interface 82357A/B USB/GPIB Interface E1406A VXI Command Module (GPIB)5 E5810B LAN/GPIB/ USB Gateway E5810A LAN/GPIB Gateway E8491B VXI IEEE 1394 Slot 0(FireWire)5 RS-232 |
Keysight IO Libraries Suite 2018 Update 1.0 provides several enhancements:
|
IO Libraries Suite 2018 Update 0.2
|
Windows 10 (32/64-bit): Windows 10 Home, Windows 10 Pro, Windows 10 Enterprise Windows 8 and 8.1 (32/64-bit): Windows 8/8.1, Windows 8/8.1 Pro, Windows 8/8.1 Enterprise Windows 7 SP1 (32/64-bit): Starter, Home Basic, Home Premium, Professional, Ultimate, Enterprise Windows Server 2008 R2 SP1 (64-bit): Standard and Enterprise Windows Server 2012 (64-bit): Standard |
USB instruments LAN instruments 3 PXI Interface4 82350B/C PCI GPIB Interface 82351A/B PCIe® GPIB Interface 82357A/B USB/GPIB Interface E5810B LAN/GPIB/ USB Gateway E5810A LAN/GPIB Gateway E8491B VXI IEEE 1394 Slot 0(FireWire)5 RS-232 |
Keysight IO Libraries Suite 2018 Update 0.2 fixes the following defects:
|
IO Libraries Suite 2018 Update 0.1
|
Windows 10 (32/64-bit): Windows 10 Home, Windows 10 Pro, Windows 10 Enterprise Windows 8 and 8.1 (32/64-bit): Windows 8/8.1, Windows 8/8.1 Pro, Windows 8/8.1 Enterprise Windows 7 SP1 (32/64-bit): Starter, Home Basic, Home Premium, Professional, Ultimate, Enterprise Windows Server 2008 R2 SP1 (64-bit): Standard and Enterprise Windows Server 2012 (64-bit): Standard |
USB instruments LAN instruments 3 PXI Interface4 82350B/C PCI GPIB Interface 82351A/B PCIe® GPIB Interface 82357A/B USB/GPIB Interface E5810B LAN/GPIB/ USB Gateway E5810A LAN/GPIB Gateway E8491B VXI IEEE 1394 Slot 0(FireWire)5 RS-232 |
Keysight IO Libraries Suite 2018 Update 0.1 fixed the following issues:
|
IO Libraries Suite 2018
|
Windows 10 (32/64-bit): Windows 10 Home, Windows 10 Pro, Windows 10 Enterprise Windows 8 and 8.1 (32/64-bit): Windows 8/8.1, Windows 8/8.1 Pro, Windows 8/8.1 Enterprise Windows 7 SP1 (32/64-bit): Starter, Home Basic, Home Premium, Professional, Ultimate, Enterprise Windows Server 2008 R2 SP1 (64-bit): Standard and Enterprise Windows Server 2012 (64-bit): Standard |
USB instruments LAN instruments 3 PXI Interface4 82350B/C PCI GPIB Interface 82351A/B PCIe® GPIB Interface 82357A/B USB/GPIB Interface E5810B LAN/GPIB/ USB Gateway E5810A LAN/GPIB Gateway E8491B VXI IEEE 1394 Slot 0(FireWire)5 RS-232 |
Note: Windows version 8.1 and Windows Server version 2012 R2 require Windows update 2919355 before Keysight IO Libraries can be properly installed. Added Support:
|
IO Libraries Suite 2017 Update 1 |
Windows 10 (32/64-bit): Windows 10 Home, Windows 10 Pro, Windows 10 Enterprise Windows 8 and 8.1 (32/64-bit): Windows 8/8.1, Windows 8/8.1 Pro, Windows 8/8.1 Enterprise Windows 7 SP1 (32/64-bit): Starter, Home Basic, Home Premium, Professional, Ultimate, Enterprise Windows Server 2008 R2 SP1 (64-bit): Standard and Enterprise Windows Server 2012 (64-bit): Standard |
USB instruments LAN instruments 3 PXI Interface4 82350B/C PCI GPIB Interface 82351A/B PCIe® GPIB Interface 82357A/B USB/GPIB Interface E5810B LAN/GPIB/ USB Gateway E5810A LAN/GPIB Gateway E8491B VXI IEEE 1394 Slot 0 (FireWire)5 RS-232 |
Note: Windows version 8.1 and Windows Server version 2012 R2 require Windows update 2919355 before Keysight IO Libraries can be properly installed. |
IO Libraries Suite 2017 |
Windows 10 (32/64-bit): Windows 10 Home, Windows 10 Pro, Windows 10 Enterprise Windows 8 and 8.1 (32/64-bit): Windows 8/8.1, Windows 8/8.1 Pro, Windows 8/8.1 Enterprise Windows 7 SP1 (32/64-bit): Starter, Home Basic, Home Premium, Professional, Ultimate, Enterprise Windows Server 2008 R2 SP1 (64-bit): Standard and Enterprise Windows Server 2012 (64-bit): Standard |
USB instruments LAN instruments 3 PXI Interface4 82350B/C PCI GPIB Interface 82351A/B PCIe® GPIB Interface 82357A/B USB/GPIB Interface E5810B LAN/GPIB/ USB Gateway E5810A LAN/GPIB Gateway E8491B VXI IEEE 1394 Slot 0 (FireWire)5 RS-232 |
Note: Windows version 8.1 and Windows Server version 2012 R2 require Windows update 2919355 before Keysight IO Libraries can be properly installed. Added Support:
|
IO Libraries Suite 17.3
|
Windows 10 (32-bit and 64-bit) Windows 8 and 8.1 (32-bit and 64-bit) Windows 7 SP1 (32-bit and 64-bit) Windows Server 2008 R2 SP1 Windows Server 2012 (64-bit)
|
USB instruments LAN instruments 3 PXI Interface4 82350C PCI GPIB Interface 82351B PCIe® GPIB Interface 82350B 5V PCI GPIB Interface 82351A PCIe® GPIB Interface 82357A/B USB/GPIB Interface E5810B LAN/GPIB/ USB Gateway E5810A LAN/GPIB Gateway E8491B VXI IEEE 1394 Slot 0 RS-232 |
|
IO Libraries Suite 17.2
|
Windows 10 (32-bit and 64-bit) Windows 8 and 8.1 (32-bit and 64-bit) Windows 7 SP1 (32-bit and 64-bit) Windows Server 2008 R2 SP1 Windows Server 2012 (64-bit)
|
USB instruments LAN instruments 3 PXI Interface4 82350C PCI GPIB Interface 82351B PCIe® GPIB Interface 82350B 5V PCI GPIB Interface 82351A PCIe® GPIB Interface 82357A/B USB/GPIB Interface E5810B LAN/GPIB/ USB Gateway E5810A LAN/GPIB Gateway E8491B VXI IEEE 1394 Slot 0 RS-232 |
Added Support:
No Longer Supports:
|
IO Libraries Suite 17.1
|
Windows 8 and 8.1 (32-bit and 64-bit) Windows 7 SP1 (32-bit and 64-bit) Windows XP SP3 Windows Vista SP1 and SP2
Windows Server 2008 R2 SP1 Windows Server 2012 (64-bit)
|
USB instruments LAN instruments 3 PXI Interface4 82350C PCI GPIB Interface 82351B PCIe® GPIB Interface 82350B 5V PCI GPIB Interface 82351A PCIe® GPIB Interface 82357A/B USB/GPIB Interface E5810B LAN/GPIB/ USB Gateway E5810A LAN/GPIB Gateway E8491B VXI IEEE 1394 Slot 0 RS-232 |
IO Libraries Suite 17.1 can be installed in instruments. Added Support:
No Longer Supports:
|
IO Libraries Suite 17.0 |
Windows 8 and 8.1 (32-bit and 64-bit) Windows 7 SP1 (32-bit and 64-bit) Windows XP SP3 Windows Vista SP1 and SP2
Windows Server 2008 R2 SP1 Windows Server 2012 (64-bit)
|
USB instruments LAN instruments 3 PXI Interface4 82350B 5V PCI GPIB Interface 82351A PCIe® GPIB Interface 82357A/B USB/GPIB Interface E5810B LAN/GPIB/ USB Gateway E5810A LAN/GPIB Gateway E8491B VXI IEEE 1394 Slot 0 RS-232 |
Now the Keysight IO Libraries Suite. Added Support:
No Longer Supports:
New Connection Expert New Add Legacy PXI Chassis Utility |
IO Libraries Suite 16.3 |
Windows XP SP3 Windows Vista SP1 and SP2 Windows 7 SP1 (32-bit and 64-bit) Windows 8 (32-bit and 64-bit) Windows Server 2008 R2 SP1 Windows Server 2012 (64-bit)
|
USB instruments PXI Interface4 82350B 5V PCI GPIB Interface 82351A PCIe® GPIB Interface 82357A/B USB/GPIB Interface E5810A LAN/GPIB Gateway E8491B VXI IEEE 1394 Slot 0 E1406A VXI Command Module (GPIB)5 RS-232 |
Added Support:
No Longer Supports:
|
IO Libraries Suite 16.2 |
Windows XP Windows Vista
Windows 7 (SP1) (32-bit and 64-bit) Starter, Home Basic, Home Premium, Professional, Ultimate, Enterprise Windows Server 2008 R2 |
USB instruments 1 PXI Interface4 82350B 5V PCI GPIB Interface 82351A PCIe® GPIB Interface 82357A/B USB/GPIB Interface E5810A LAN/GPIB Gateway E8491B VXI IEEE 1394 Slot 0 E1406A VXI Command Module (GPIB) RS-232 |
Added Support:
|
IO Libraries Suite 16.1 |
Windows XP Windows Vista
Windows 7 (SP1) (32-bit and 64-bit) Starter, Home Basic, Home Premium, Professional, Ultimate, Enterprise Windows Server 2008 R2 |
USB instruments 1 PXI Interface4 82350B 5V PCI GPIB Interface 82351A PCIe® GPIB Interface 82357A/B USB/GPIB Interface E5810A LAN/GPIB Gateway E8491B VXI IEEE 1394 Slot 0 E1406A VXI Command Module (GPIB) RS-232 |
Added Support:
No Longer Supports:
|
IO Libraries Suite 16.0 |
Windows XP Windows Vista
Windows 7 (32-bit and 64-bit) Starter, Home Basic, Home Premium, Professional, Ultimate, Enterprise |
USB instruments 1 PXI Interface4 82350A PCI GPIB Interface 82350B 5V PCI GPIB Interface 82351A PCIe® GPIB Interface 82357A/B USB/GPIB Interface E5810A LAN/GPIB Gateway E8491B VXI IEEE 1394 Slot 0 E1406A VXI Command Module (GPIB) (32-bit support only) RS-232 |
Added Support:
No Longer Supports:
|
IO Libraries Suite 15.5 |
Windows XP Windows Vista
Windows 7 (32-bit and 64-bit) Starter, Home Basic, Home Premium, Professional, Ultimate, Enterprise |
USB instruments 1 82357A/B USB/GPIB Interface E5813A Networked 5-Port USB Hub 2 (Windows XP only) E5805A USB/4-Port RS-232 Interface 2(Windows XP only) 82351A PCIe® GPIB Interface 82350B 5V PCI GPIB Interface E5810A LAN/GPIB Gateway E8491B VXI IEEE 1394 Slot 0 E1406A VXI Command Module (GPIB) (32-bit support only) RS-232 |
|
IO Libraries Suite 15.1 |
Windows 2000 Windows XP Windows Vista |
USB instruments 1 82357A/B USB/GPIB Interface E5813A Networked 5-Port USB Hub 2(Windows XP, 2000 only) E5805A USB/4-Port RS-232 Interface 2 82351A PCIe GPIB Interface 82350B 5V PCI GPIB Interface E5810A LAN/GPIB Gateway E8491B VXI IEEE 1394 Slot 0 E1406A VXI Command Module (GPIB) RS-232 |
|
IO Libraries Suite 15.0 |
Windows 2000 Windows XP Windows Vista |
USB instruments 1 82357A/B USB/GPIB Interface E5813A Networked 5-Port USB Hub 2(Windows XP, 2000 only) E5805A USB/4-Port RS-232 Interface 2 82351A PCIe GPIB Interface 82350B 5V PCI GPIB Interface E5810A LAN/GPIB Gateway E8491B VXI IEEE 1394 Slot 0 E1406A VXI Command Module RS-232 |
|
IO Libraries Suite 14.2 |
Windows 2000 Windows XP |
USB instruments 1 82357A USB/GPIB Interface E5813A Networked 5-Port USB Hub 2(Windows XP, 2000 only) E5805A USB/4-Port RS-232 Interface 2 82350B 5V PCI GPIB Interface E5810A LAN/GPIB Gateway 82341C ISA GPIB Interface E1406A VXI Command Module (GPIB) E8491B VXI IEEE 1394 Slot 0 RS-232 |
|
IO Libraries Suite 14.1 |
Windows 2000 Windows XP |
USB instruments 1 82357A USB/GPIB Interface E5813A
Networked 5-Port USB Hub 2
82350B 5V PCI GPIB Interface E5810A LAN/GPIB Gateway 82341C ISA GPIB Interface E1406A VXI Command Module (GPIB) E8491B VXI IEEE 1394 Slot 0 RS-232 |
Added Support:
No Longer Supports:
|
IO Libraries Suite 14.0 |
Windows 98 SE Windows Me Windows 2000 Windows XP |
USB instruments 1 82357A USB/GPIB Interface E5813A
Networked 5-Port USB Hub 2 (Windows XP, 2000 only) 82350B
5V PCI GPIB Interface E5810A LAN/GPIB Gateway 82341C ISA GPIB Interface E1406A VXI Command Module E8491B VXI IEEE 1394 Slot 0 RS-232 |
Default paths for IO Libraries Suite changed
No Longer Supports:
|
IO Libraries |
Windows 98 SE Windows Me Windows NT 4.0 Windows 2000 Windows XP |
USB instruments 1 82357A USB/GPIB Interface E5805A USB/4-Port RS-232 Interface 2(no Windows NT 4.0 support) 82350B
5V PCI GPIB Interface E5810A
LAN/GPIB Gateway 82341C ISA GPIB Interface E1406A VXI Command Module E8491B VXI IEEE 1394 Slot 0 RS-232 |
Added Support:
|
IO Libraries |
Windows 98 SE Windows Me Windows NT 4.0 Windows 2000 Windows XP |
USB instruments 1 82357A USB/GPIB Interface E5805A USB/4-Port RS-232 Interface 2(no Windows NT 4.0) 82350B
5V PCI GPIB Interface E5810A
LAN/GPIB Gateway 82341C ISA GPIB Interface E1406A VXI Command Module E8491B VXI IEEE 1394 Slot 0 RS-232 |
Added Support:
|
IO Libraries |
Windows 98 SE Windows Me Windows NT 4.0 Windows 2000 Windows XP Professional |
LAN instruments 3 82357A USB/GPIB Interface 82350B
5V PCI GPIB Interface E5810A
LAN/GPIB Gateway 82341C ISA GPIB Interface E1406A VXI Command Module E8491B VXI IEEE 1394 Slot 0 RS-232 |
Added Support:
|
IO Libraries |
Windows 98 SE Windows Me Windows NT 4.0 Windows 2000 Windows XP Professional |
LAN instruments 3 82357A USB/GPIB Interface 82350A PCI GPIB Interface E5810A
LAN/GPIB Gateway 82341C ISA GPIB Interface E1406A VXI Command Module E8491B VXI IEEE 1394 Slot 0 RS-232 |
Added Support:
No Longer Supports:
|
IO Libraries |
Windows 98 SE Windows Me Windows NT 4.0 Windows 2000 Windows XP Professional |
LAN instruments 3 82357A USB/GPIB Interface 82350A PCI GPIB Interface E5810A
LAN/GPIB Gateway 82341C ISA GPIB Interface E1406A VXI Command Module E8491B VXI IEEE 1394 Slot 0 RS-232 |
Added Support:
No Longer Supports:
|
IO Libraries |
Windows 98 SE Windows Me Windows NT 4.0 Windows 2000 Windows XP Professional |
LAN instruments 3 82341C
ISA GPIB Interface 82350A PCI GPIB Interface 82357A USB/GPIB Interface E2050A/B LAN/GPIB Gateway E1406A VXI Command Module E8491B VXI IEEE 1394 Slot 0 RS-232 |
Added Support:
No Longer Supports:
|
IO Libraries |
Windows 95 Windows 98 / 98 SE Windows Me Windows NT 4.0 Windows 2000 |
LAN instruments 3 82341C ISA GPIB Interface 82350A PCI GPIB Interface E2050A/B LAN/GPIB Gateway E2075A GPIO Interface E1406A VXI Command Module E8491B VXI IEEE 1394 Slot 0 RS-232 |
Added Support:
No Longer Supports:
|
IO Libraries |
Windows 95 Windows 98 / 98 SE Windows Me Windows NT 4.0 Windows 2000 |
LAN instruments 3 (SICL only) 82341C ISA GPIB Interface 82341D ISA GPIB Interface 82350A PCI GPIB Interface E2050A/B LAN/GPIB Gateway E2075A GPIO Interface E1406A VXI Command Module E8491B VXI IEEE 1394 Slot 0 RS-232 |
Added Support:
Changes:
|
IO Libraries |
Windows 95 Windows 98 / 98 SE Windows Me Windows NT 4.0 Windows 2000 |
82350A PCI GPIB Interface
LAN instruments 3 (SICL only) 82341C ISA GPIB Interface 82341D ISA GPIB Interface 82350A PCI GPIB Interface E2050A/B LAN/GPIB Gateway E2075A GPIO Interface E1406A VXI Command Module E8491B VXI IEEE 1394 Slot 0 RS-232 |
Changes:
|
IO Libraries |
Windows 95 Windows 98 / 98 SE Windows Me Windows NT 4.0 Windows 2000 |
LAN instruments 3 (SICL only) 82341C ISA GPIB Interface 82341D ISA GPIB Interface 82350A PCI GPIB Interface E2050A/B LAN/GPIB Gateway E2075A GPIO Interface E1406A VXI Command Module E8491B VXI IEEE 1394 Slot 0 RS-232 |
Changes:
|
IO Libraries |
Windows 95 Windows 98 / 98 SE Windows Me Windows NT 4.0 Windows 2000 |
LAN instruments 3 (SICL only) 82341C ISA GPIB Interface 82341D ISA GPIB Interface 82350A PCI GPIB Interface E2050A/B LAN/GPIB Gateway E2075A GPIO Interface E1406A VXI Command Module E8491B VXI IEEE 1394 Slot 0 RS-232 |
Changes:
|
IO Libraries or IO Libraries |
Windows 95 Windows 98 Windows NT 4.0 |
LAN instruments 3 (SICL only) 82341C ISA GPIB Interface 82341D ISA GPIB Interface 82350A PCI GPIB Interface E2050A/B LAN/GPIB Gateway E2075A GPIO Interface E1406A VXI Command Module E8491A/B VXI IEEE 1394
Slot 0 VXI Embedded Controllers RS-232 |
Added Support:
No Longer Supports:
|
IO Libraries
|
Windows 95 Windows 98 Windows NT 4.0 |
LAN instruments 3 (SICL only) 82341C ISA GPIB Interface 82341D ISA GPIB Interface 82350A PCI GPIB Interface E2050A/B LAN/GPIB Gateway E2075A GPIO Interface E1406A VXI Command Module E8491A/B VXI IEEE 1394
Slot 0 VXI Embedded Controllers RS-232 |
Added Support:
No Longer Supports:
|
IO Libraries |
Windows 95 Windows 98 Windows NT 3.51 Windows NT 4.0 |
LAN instruments 3 (SICL only) 82341C ISA GPIB Interface 82341D ISA GPIB Interface 82350A PCI GPIB Interface E2050A/B LAN/GPIB Gateway E2075A GPIO Interface E1406A VXI Command Module E8491A VXI IEEE 1394 Slot 0 VXI Embedded Controllers RS-232 |
Added Support:
|
IO Libraries
G.02.00
G.01.01
G.01.00 |
Windows 95 |
LAN instruments 3 (SICL only) 82335B ISA GPIB Interface 82341C ISA GPIB Interface E2075A GPIO Interface E1406A VXI Command Module RS-232 |
|
IO Libraries
F.01.01
F.01.00 |
Windows 3.1 Windows 95 |
LAN instruments 3 (SICL only) 82335B ISA GPIB Interface
82341C ISA GPIB Interface E2075A GPIO Interface E1406A VXI Command Module RS-232 |
|
1 USB instruments are those that support the USBTMC or USBTMC-USB488 specifications.
2 The E5813A Networked 5-Port USB Hub and E5805A USB/4-Port RS-232 Interface are shipped with driver software that allows them to appear as additional ports on the Windows system. They are not directly supported by the IO Libraries software, but can be used with the indicated IO Libraries Suite revisions.
3 LAN instruments are VXI-11, SICL-LAN, HiSLIP (IO Libraries version 16.0 and later), or raw sockets.
4 The PXI interface is not a physical interface as are the GPIB, LAN, USB and other physical interfaces. The PXI interface is merely a software representation of an interface. Keysight IO Libraries supports two PXI interfaces, PXI0 and PXI10, allowing the combination of all local physical PXI resources under a single interface named PXI0, and USB/PXI resources under the interface named PXI10. All PXI chassis and modules found by the active PXI Resource Manager are automatically grouped under PXI0 interface. USB/PXI resources are only reported by theKeysight PXI Resource Manager.
5 VXI is not supported on Windows 8 and Windows 11.