ViFind64 or ViFind Debug Utility Overview
This section contains information that applies to Windows and Linux, not Windows on ARM.
This console application (Called ViFind64 in Windows ,or ViFind in Linux) uses the viFindRsrc and viFindNext VISA functions to enumerate all resources (instruments and interfaces) that are visible to VISA. It also reports the status of all installed 64-bit VISA implementations. This application is useful for verifying that all expected interfaces have been configured and that the expected devices have been attached.
The Connection Expert window graphically shows all instruments found by the Keysight Instrument Discovery Service. Connection Expert is best suited for interactively browsing your system. Because ViFind64/ViFind is a console application, you can call it from programs or scripts.
|
See viFindRsrc and the Instrument Discovery Service for important information on interactions among viFindRsrc, Connection Expert, and VISA attributes. |
Running ViFind64 or ViFind
To run this debugging utility, you can either:
- Run the utility by clicking the IO Control icon
, and then selecting:
(Windows) Utilities > ViFind64
(Linux) Utilities > ViFind
- Or, run the utility from a console window:
(Windows) - Type
vifind64 [-hnxop] [expression](Linux) - Type
vifind [-hnxop] [expression]Please note that in Linux, syntax is case sensitive.
A console window will appear with the list of VISA devices. When you press the ENTER key, the program will exit and the console window will close.
This utility does not actually communicate with devices; therefore, devices that have been manually added in Connection Expert may appear in the list even if they are not actually present.
Following is an output example. (The Windows product is shown; Linux output is the same.)
The output displays only the full VISA resource string for each device, and does not show VISA aliases.
When you run ViFind64/ViFind from an open console window, you may specify different command line options:
Usage:
-
(Windows) vifind64 [-hnxop] [expression] -
(Linux) vifind [-hnxop] [expression]
where:
-h
= Print
this Help screen.
-n
= Print
number of matches only
-x
= Keep
calling viFindNext until failure
-o
= Open
each resource and get information about it
-p
= Pause
when done (debugging)
You
may not specify both -n
and -x.
expression = Regular expression to use. If not specified, then use ?*
Here are some command line option examples:
Windows Linux Description ViFind64 -o vifind -oOpens each resource as it is found and print information about it
ViFind64 ?*INSTR vifind ?*INSTRFinds only VISA INSTR resources
ViFind64 -n USB?* vifind -n USB?*Displays the number of USB resources
, and then selecting: