Using RS-232 Device Sessions
An RS-232 device session allows direct access to a device, regardless of the type of interface to which the device is connected. The specifics of the interface are hidden from the user.
This topic provides an overview of RS-232 interfaces, including typical hardware configuration, using the Connection Expert utility, and an example of a configuration using SICL.
The subtopics are:
- Addressing an RS-232 Device
- SICL Functions for RS-232 Device Sessions
- Device Session Sample Programs
Addressing an RS-232 Device
To create a device session, specify the interface logical unit or symbolic name, followed by a device logical address of 488. The device address of 488 tells SICL that communication is with a device that uses the IEEE-488.2 standard command structure.
For other interfaces (such as GPIB), SICL supports the concept of primary and secondary addresses. However, for RS-232, the only primary address supported is 488. SICL does not support secondary addressing on RS-232 interfaces.
NOTE: If a device does not “speak” IEEE-488.2, you can still use SICL to communicate with the device. However, some SICL functions that work only with device sessions may not operate correctly. See SICL Functions for RS-232 Device Sessions for details.
The interface logical unit and symbolic name are defined by running Connection Expert.
There are two methods to launch Connection Expert (CE):
From the Application Finder:
-
Open the Application Finder on your Linux machine.
-
Use any of the following ways to launch Connection Expert:
-
Search for Connection Expert and click to launch the application.
-
Or, search for IO Control and launch it. In the IO Control application, click on the Connection Expert application to it.
-
-
Open your preferred web browser.
-
Enter the URL in the format: https://<IP Address of the machine where IO Libraries Suite is installed>:4211.
For example: https://10.17.68.235:4211.
Some example addresses for RS-232 device sessions:
COM1,488
serial,488
Examples of opening a device session with an RS-232 device:
C sample:
INST dmm;
dmm = iopen (“com1,488”);
Visual Basic sample:
Dim dmm As Integer
dmm = iopen (“com1,488”
SICL Functions for RS-232 Device Sessions
This section describes how some SICL functions are implemented for RS-232 device sessions. There are specific device session interrupts that can be used.
|
Function |
Description |
|
iprintf, iscanf, ipromptf |
SICL’s formatted I/O routines depend on the concept of an EOI indicator. Since RS-232 does not define an EOI indicator, SICL uses the newline character (\n) by default.
You cannot change this with a device session. However, you can use the iserialctrl function with an interface session. See in this topic for details. |
|
ireadstb |
Sends the IEEE 488.2 command *STB? to the instrument, followed by the newline character (\n). It then reads the ASCII response string and converts it to an 8-bit integer. This will work only if the instrument understands this command. |
|
itrigger |
Sends the IEEE 488.2 command *TRG to the instrument, followed by the newline character (\n). This will work only if the instrument understands this command. |
|
iclear |
Sends a break, aborts any pending writes, discards any data in the receive buffer, resets any flow control states (such as |
|
ionsrq |
Installs a service request handler for this session. Service requests are supported for both device sessions and interface sessions. See SICL Functions for RS-232 Device Sessions in this topic for details. |
Device Session Sample Programs
This section contains two sample programs for RS-232 interface device session programming.
Sample: RS-232 Device Session (C)
This sample program takes a measurement from a DVM using a SICL device session. This sample program was tested with a 34401A digital voltmeter. When you run the program with a serial connection to the 34401A, be sure that DTR/DSR flow control is set for the serial port. Otherwise, the program will appear not to work.
/* ser_dev.c
This example program takes a measurement from a DVM using a SICL device session.*/
#include <sicl.h>
#include <stdio.h>
#include <stdlib.h>
#if !defined(WIN32)
#define LOADDS __loadds
#else
#define LOADDS
#endif
void SICLCALLBACK LOADDS error_handler (INST id,
int error) {
printf (“Error: %s\n”, igeterrstr (error));
exit (1);
}
main()
{
INST dvm;
double res;
/* Log message and terminate on error */
ionerror (error_handler);
/* Open the multimeter session */
dvm = iopen (“COM1,488”);
itimeout (dvm, 10000);
/* Prepare the multimeter for measurements */
iprintf (dvm,”*RST\n”);
iprintf (dvm,”SYST:REM\n”);
/* Take a measurement */
iprintf (dvm,”MEAS:VOLT:DC?\n”);
/* Read the results */
iscanf (dvm,”%lf”,&res);
/* Print the results */
printf (“Result is %f\n”,res);
/* Close the voltmeter session */
iclose (dvm);
/* This call is a no-op for WIN32 programs */
_siclcleanup();
return 0;
}