Using LAN Interface Sessions
The LAN interface, unlike most other supported SICL interfaces, does not allow for direct communication with devices via interface commands. LAN interface sessions, if used at all, will typically be used only for setting the client-side LAN timeout. (See Using Locks, Threads, and Timeouts.)
Subtopics are:
Addressing LAN Interface Sessions
To create a LAN interface session, specify the interface logical unit or interface name in the addr parameter of the iopen function. The interface logical unit and SICL interface ID are defined by the Connection Expert utility.
There are two methods to launch Connection Expert (CE):
From the Application Finder:
-
Open the Application Finder on your Linux machine.
-
Use any of the following ways to launch Connection Expert:
-
Search for Connection Expert and click to launch the application.
-
Or, search for IO Control and launch it. In the IO Control application, click on the Connection Expert application to it.
-
-
Open your preferred web browser.
-
Enter the URL in the format: https://<IP Address of the machine where IO Libraries Suite is installed>:4211.
For example: https://10.17.68.235:4211.
|
lan |
A LAN interface address using the interface name lan. |
|
30 |
A LAN interface address using the logical unit 30. (30 is the default logical unit for LAN.) |
SICL Function Support
These SICL functions are not supported over LAN interface sessions; they return I_ERR_NOTSUPP.
- All GPIB specific functions
- All serial specific functions
- All formatted I/O routines
- iwrite, iread, ilock, iunlock, isetintr, itrigger, ixtrig, ireadstb, isetstb, imapinfo, ilocal, iremote
These SICL functions perform as follows with LAN interface sessions.
|
iclear |
Performs no operation, returns I_ERR_NOERROR. |
|
ionsrq |
Performs no operation against LAN gateways for SICL, returns I_ERR_NOERROR. |
|
ionintr |
Performs no operation, returns I_ERR_NOERROR. |
|
igetluinfo |
Returns information about local interfaces only. Does not return information about remote or LAN interfaces. |