| Keysight.Visa Namespace > RegisterBasedSession Class > MoveIn16 Method : MoveIn16(AddressSpace,Int64,Int64) Method |
'DeclarationPublic Overloads Function MoveIn16( _ ByVal space As AddressSpace, _ ByVal sourceOffset As Long, _ ByVal count As Long _ ) As Short()
'UsageDim instance As RegisterBasedSession Dim space As AddressSpace Dim sourceOffset As Long Dim count As Long Dim value() As Short value = instance.MoveIn16(space, sourceOffset, count)
public short[] MoveIn16( AddressSpace space, long sourceOffset, long count )
public: array<short>^ MoveIn16( AddressSpace space, int64 sourceOffset, int64 count )
If the session is an instrument (INSTR) session, the sourceOffset parameter specifies a relative offset from the start of the instrument’s address space. If the session is a memory access (MEMACC) session, the sourceOffset parameter is an absolute offset from the start of memory in the specified address space.
All operations on a PXI memory access session that accept a space parameter to indicate the address space for bus access will accept the value Ivi.Visa.AddressSpace.PxiAllocation .
The count parameter is the number of 16-bit elements to transfer, beginning at the specified offset. Therefore, (sourceOffset + count*2) cannot exceed the amount of memory exported by the device in the given space.
Current with Keysight IO Libraries Suite 18