Keysight PXI Resource Manager
This section contains information specific to the Windows product.
The Keysight PXI Resource Manager is a Windows Service that initializes and prepares the PXI and AXIe systems for use. It gathers information about the PXI and AXIe system configurations and reports this information to the Keysight Instrument Discovery Service.
As a Windows Service, the Keysight PXI Resource Manager starts whenever the operating system starts (boots) or restarts (reboots). Whenever you make changes to the PXI and AXIe system configuration, the Keysight PXI Resource Manager reports the changes to the Keysight Instrument Discovery Service automatically. Please note however that you must fully reboot the system for changes to take effect; systems configured with the Windows Fast Startup option may need to be fully rebooted.
To restart the Keysight PXI Resource Manager manually, select Instruments, then click
.