Memory Access (MEMACC) Resource Event
MEMACC is a Windows-only feature.
In the following table, AP = Access Privilege, RO - Read Only, and RW = Read/Write.
VI_EVENT_IO_COMPLETION Notification that an asynchronous operation has completed. |
|||||
Event Attribute |
Attribute Value |
Description |
AP |
Data Type |
Range |
---|---|---|---|---|---|
VI_ATTR_EVENT_TYPE |
0x3FFF4010UL |
Unique logical identifier of the event. |
RO |
ViEventType |
VI_EVENT_IO_COMPLETION |
VI_ATTR_STATUS |
0x3FFF4025UL |
Return code of the asynchronous I/O operation that has completed. |
RO |
ViStatus |
N/A |
VI_ATTR_JOB_ID |
0x3FFF4006UL |
Job ID of the asynchronous operation that has completed. |
RO |
ViJobId |
N/A |
VI_ATTR_BUFFER |
0x3FFF4027UL |
Address of a buffer that was used in an asynchronous operation. |
RO |
ViBuf |
N/A |
VI_ATTR_RET_COUNT |
32-bit: 0x3FFF4026UL 64-bit: 0x3FFF4028UL |
Actual number of elements that were asynchronously transferred. |
RO |
ViUInt32 |
0 to FFFFFFFFh |
VI_ATTR_OPER_NAME |
0xBFFF4042UL |
Name of the operation generating the event. |
RO |
ViString |
N/A |