Using the Memory Access Resource
This section contains information specific to the Windows product.
For VISA 1.1 and later, the Memory Access (MEMACC) resource type has been added to VXI and GPIB-VXI. VXI::MEMACC and GPIB-VXI::MEMACC allow access to all of the A16, A24, A32, and A64 memory by providing the controller with access to arbitrary registers or memory addresses on memory-mapped buses.
The MEMACC resource, like any other resource, starts with the basic operations and attributes of other VISA resources. For example, modifying the state of an attribute is done via the operation viSetAttribute.
Memory I/O Services
Memory I/O services include high-level memory I/O services and low-level memory I/O services.
High-Level Memory I/O Services
High-level memory I/O services allow register-level access to the interfaces that support direct memory access, such as the VXIbus, VMEbus, MXIbus, or even VME or VXI memory through a system controlled by a GPIB-VXI controller. A resource exists for each interface to which the controller has access.
You can access memory on the interface bus through operations such as viIn16 and viOut16. These operations encapsulate the map/unmap and peek/poke operations found in the low-level service. There is no need to explicitly map the memory to a window.
Low-Level Memory I/O Services
Low-level memory I/O services also allow register-level access to the interfaces that support direct memory access. Before an application can use the low-level service on the interface bus, it must map a range of addresses using the operation viMapAddress.
Although the resource handles the allocation and operation of the window, the programmer must free the window via viUnMapAddress when finished. This makes the window available for the system to reallocate.
Sample: MEMACC Resource Program
The peek16.c sample program demonstrates one way to use the MEMACC resource to open the entire VXI A16 memory and then calculate an offset to address a specific device.
MEMACC Attribute Descriptions
Generic MEMACC Attributes
The following read-only attributes (VI_ATTR_TMO_VALUE is read/write) provide general interface information.
|
Attribute |
Attribute Value |
Description |
|---|---|---|
|
VI_ATTR_INTF_TYPE |
0x3FFF0171UL |
Interface type of the given session. |
|
VI_ATTR_INTF_NUM |
0x3FFF0176UL |
Board number for the given interface. |
|
VI_ATTR_TMO_VALUE |
0x3FFF001AUL |
Minimum timeout value to use, in milliseconds. A timeout value of VI_TMO_IMMEDIATE means operation should never wait for the device to respond. A timeout value of VI_TMO_INFINITE disables the timeout mechanism. |
|
VI_ATTR_INTF_INST_NAME |
0xBFFF00E9UL |
Human-readable text describing the given interface. |
|
VI_ATTR_DMA_ALLOW_EN |
0x3FFF001EUL |
Specifies whether I/O accesses should use DMA (VI_TRUE) or Programmed I/O (VI_FALSE). |
VXI, GPIB-VXI, and PXI-Specific MEMACC Attributes
The following attributes, most of which are read/write, provide memory window control information.
|
Attribute |
Attribute Value |
Description |
|---|---|---|
|
VI_ATTR_SRC_INCREMENT |
0x3FFF0040UL |
Used in viMoveInxx operation to specify how much the source offset is to be incremented after every transfer. The default value is 1 and the viMoveInxx operation moves from consecutive elements.
If this attribute is set to 0, the viMoveInxx operation will always read from the same element, essentially treating the source as a FIFO register. |
|
VI_ATTR_DEST_INCREMENT |
0x3FFF0041UL |
Used in viMoveOutxx operation to specify how much the destination offset is to be incremented after every transfer. The default value is 1 and the viMoveOutxx operation moves into consecutive elements.
If this attribute is set to 0, the viMoveOutxx operation will always write to the same element, essentially treating the destination as a FIFO register. |
|
VI_ATTR_WIN_ACCESS |
0x3FFF00C3UL |
Specifies modes in which the current window may be addressed: not currently mapped, through the viPeekxx or viPokexx operations only, or through operations and/or by directly de-referencing the address parameter as a pointer. |
|
VI_ATTR_WIN_BASE_ADDR_32 |
0x3FFF0098UL |
Base address of the interface bus to which this window is mapped. |
|
VI_ATTR_WIN_BASE_ADDR_64 |
0x3FFF009BUL |
Base address of the interface bus to which this window is mapped. |
|
VI_ATTR_WIN_SIZE_32 |
0x3FFF009AUL |
Size of the region mapped to this window. |
|
VI_ATTR_WIN_SIZE_64 |
0x3FFF009CUL |
Size of the region mapped to this window. |
VXI and GPIB-VXI-Specific MEMACC Attributes
The following attributes, most of which are read/write, provide memory window control information
|
Attribute |
Attribute Value |
Description |
|---|---|---|
|
VI_ATTR_VXI_LA |
0x3FFF00D5UL |
Logical address of the local controller. |
|
VI_ATTR_SRC_BYTE_ORDER |
0x3FFF003DUL |
Specifies the byte order used in high-level access operations, such as viInxx and viMoveInxx, when reading from the source. |
|
VI_ATTR_DEST_BYTE_ORDER |
0x3FFF003AUL |
Specifies the byte order used in high-level access operations, such as viOutxx and viMoveOutxx, when writing to the destination. |
|
VI_ATTR_WIN_BYTE_ORDER |
0x3FFF0047UL |
Specifies the byte order used in low-level access operations, such as viMapAddress, viPeekxx, and viPokexx, when accessing the mapped window. |
|
VI_ATTR_SRC_ACCESS_PRIV |
0x3FFF003CUL |
Specifies the address modifier used in high-level access operations, such as viInxx and viMoveInxx, when reading from the source. |
|
VI_ATTR_DEST_ACCESS_PRIV |
0x3FFF0039UL |
Specifies the address modifier used in high-level access operations, such as viOutxx and viMoveOutxx, when writing to the destination. |
|
VI_ATTR_WIN_ACCESS_PRIV |
0x3FFF0045UL |
Specifies the address modifier used in low-level access operations, such as viMapAddress, viPeekxx, and viPokexx, when accessing the mapped window. |
GPIB-VXI-Specific MEMACC Attributes
The following read-only attributes provide specific address information about GPIB hardware.
|
Attribute |
Attribute Value |
Description |
|---|---|---|
|
VI_ATTR_INTF_PARENT_NUM |
0x3FFF0101UL |
Board number of the GPIB board to which the GPIB-VXI is attached. |
|
VI_ATTR_GPIB_PRIMARY_ADDR |
0x3FFF0172UL |
Primary address of the GPIB-VXI controller used by the session. |
|
VI_ATTR_GPIB_SECONDARY_ADDR |
0x3FFF0173UL |
Secondary address of the GPIB-VXI controller used by the session. |
MEMACC Resource Event Attribute
The following read-only events provide notification that an asynchronous operation has completed.
|
Attribute |
Attribute Value |
Description |
|---|---|---|
|
VI_ATTR_EVENT_TYPE |
0x3FFF4010UL |
Unique logical identifier of the event. |
|
VI_ATTR_STATUS |
0x3FFF4025UL |
Return code of the asynchronous I/O operation that has completed. |
|
VI_ATTR_JOB_ID |
0x3FFF4006UL |
Job ID of the asynchronous I/O operation that has completed. |
|
VI_ATTR_BUFFER |
0x3FFF4027UL |
Address of a buffer used in an asynchronous operation. |
|
VI_ATTR_RET_COUNT |
32-bit: 0x3FFF4026UL 64-bit: 0x3FFF4028UL |
Actual number of elements that were asynchronously transferred. |