LO Output Amplitude Accuracy Performance Test

This test applies only to analyzers equipped with external mixing (Option AYZ).

This test verifies that PSA Spectrum Analyzers equipped with External Mixing (Option AYZ) meet their specification for 1st LO output level. The 11970 Series mixers require LO drive levels in the +14.0 to +18.0 dBm range.

In this test the PSA is placed in external mixing mode using a harmonic number of -10. The PSA frequency offset is set to 321.4 MHz so that the PSA center frequency will be exactly 10 times the 1st LO frequency. The PSA center frequency is tuned from 30 GHz to 69 GHz, thus tuning the LO from 3.0 GHz to 6.9 GHz. A power sensor is connected to the 1st LO OUT on the PSA and the LO power is measured.

Click here for troubleshooting.

Required Test Equipment

Test Equipment

Model Number

Power meter

N1914B

Power sensor

N8485A

3.5 mm (f) to Type-N (m)
(8485A adapter)

08485-60005

Connection Setup

Power Meter Calibration (Channel A)

LO Output Amplitude Accuracy Test Setup