Standard Test Setup
Use the following equipment
test setup for automated test sequence.
Required Equipment
|
Test Equipment
|
Model Number
|
|
Synthesized Signal Generator
|
E8267D
|
|
Power Meter
|
E4419B
|
|
Power Sensor (2 required for Tracking Generator Option)
|
E9304A
|
|
Power Splitter
|
11667A
|
|
6 dB Fixed Attenuator
|
8491A Option 006
|
|
1 dB Step Attenuator
|
8494H
|
|
10 dB Step Attenuator
|
8496H
|
|
Attenuator Driver
|
11713A
|
|
Attenuator Interconnect
|
11716A
|
|
Adapter, Type-N (m) to Type-N (m)
|
1250-1475
|
|
Cable, Type-N (m)
|
11500C
|
|
Cable, BNC
|
10503A
|
|
Cable, Viking Attenuator Control
|
8120-2703
|
Standard Test Setup
Standard Test Setup for Tracking Generator Option
|