Freq Resp Unpreselected Preamp On Adjustment Overview

(MXA N9020A/B, N9021B)

This adjustment has different test configurations depending on the frequency option and model number of the DUT.

Choose the appropriate topic page link from the table below that matches the frequency option and model number of the DUT.

MXA Model Number

Frequency Options

 

N9020A

All options > 503

Click Here

N9020B

508 — 8.4 GHz
513 — 13.6 GHz
526 — 26.5 GHz

Click Here

N9020B

532 — 32 GHz
544 — 44 GHz
550 — 50 GHz

Click Here

N9021B

All frequency options

Click Here