All X-Series models
This procedure adjusts the internal 10 MHz Frequency Reference to within ± 0.5 Hz of 10 MHz. This adjustment is necessary when the 10 MHz Accuracy Performance Test fails.
For this test, the output of a 10 MHz frequency standard is connected to the analyzer RF input. The analyzer measures the signal and the internal timebase is adjusted until the marker reads 10.0000000 MHz +/- 0.5 Hz. A timestamp is placed on the file to show when the 10 MHz reference was adjusted.
|
|
A minimum warmup time of 24 hours is required for minimal frequency reference drift. |
Click here for troubleshooting.
|
Test Equipment |
Recommended Model Number |
|---|---|
|
Frequency Standard |
5071A |
|
20 dB Fixed Attenuator |
8491A Option 020 |
|
Type-N Cable |
11500C |
|
Type-N (m) to BNC (f) adapter |
1250-1476 |
|
|
In the following setups, cables are designated as solid lines and direct connections are designated as dashed lines. |