Audio Step Gain and 10 kHz Calibrator Adjustment

This adjustment applies to the following models:

The Option 107 Audio board contains five step-gain settings and the on-board 10 kHz calibrator oscillator operates at two power levels depending on the step gain setting.

Two adjustments must be performed. One adjustment determines the exact gain of each step-gain setting, then stores this data to instrument Cal File 1001 (AC Path) and 1017 (DC Path).

The second adjustment measures the 10 kHz calibration oscillator power at each gain setting with either the high or low cal power and measures the audio output on the Audio board, then stores the data in Cal File 1000 (AC Path) or 1016 (DC Path).

The procedure should be performed after replacing the Audio board or when upgrading an instrument with Option 107.

This adjustment saves an output file which lists the corrections that were stored in the instrument. The output file is saved at this location:

<drive>:\Program Files (x86)\Agilent TME\X-Series\Output\<Model_Serial#>

Click here for troubleshooting.

Required Test Equipment

Test Equipment

Recommended Model Number

Function Generator

33622A

Digital Multimeter

3458A1

BNC Cable
(2 required)

8120-1840 

BNC (f) to Dual Banana jack adapter

1251-2277

BNC Tee

1250-0781

  1. The alternate model 34470A is not supported for this adjustment.

Connection Setups

In the following setups, cables are designated as solid lines and direct connections are designated as dashed lines.