Freq Resp Unpreselected Preamp Off Adjustment Overview

(PXA N9030A/B)

This adjustment has different test configurations depending on the frequency option and model number of the DUT.

Choose the appropriate topic page link from the table below that matches the frequency option and model number of the DUT.

Preferred and classic solutions, N9030B

There are two solutions available for N9030B PXA models with frequency options 544 or 550 and without bandwidth options B2X or B5X. The preferred solution uses a PNA-X network analyzer. The alternate "classic" solution uses a signal generator. These "classic" adjustments were retained for customers who do not have a PNA-X network analyzer. They are run from the TME Utilities Test Plan.

N9030B PXA models with frequency options 544 or 550 and with bandwidth options B2X or B5X can only use the PNA-X preferred solution.

PXA Model Number

Frequency Options

 

N9030A

All options > 503

Click Here

N9030B

508 — 8.4 GHz
513 — 13.6 GHz
526 — 26.5 GHz

Click Here

N9030B, with options B2X or B5X

544 — 44 GHz
550 — 50 GHz

Click Here

N9030B, without options B2X or B5X

544 — 44 GHz
550 — 50 GHz

Preferred Solution – Click Here

Alternate Solution – Click Here

(Refer to section above for explanation.)