Connector Care

Proper connector care and connection techniques are critical for accurate, repeatable measurements, and for extending the life of your devices. Prior to making connections, be sure to read all of the connector care information provided with your product.

Visual Inspection

Visual inspection and, if necessary, cleaning should be done every time a connection is made. Metal particles from connector threads may fall into the connector when it is disconnected. One connection made with a dirty or damaged connector can damage both connectors beyond repair.

Magnification is helpful when inspecting connectors, but it is not required and may actually be misleading. Defects and damage that cannot be seen without magnification generally have no effect on electrical or mechanical performance. Magnification is of great use in analyzing the nature and cause of damage and in cleaning connectors, but it is not required for inspection.

Obvious defects or damage

Examine the connectors first for obvious defects or damage:

Connector nuts should move smoothly and be free of:

Any connector that has obvious defects should be discarded.

Recommended Torque Values

The table below lists recommended torque values for some common connector types. Always refer to the instrument's user and service guides for specific recommendations.

Connector type

Torque lb-inch (N-cm)

Precision 7 mm and Type-N

12 (136)

Precision 3.5 mm

8 (90)

SMA

8 (90)

Precision 2.4 mm

8 (90)

Precision 1.85 mm

8 (90)

Precision 1.0 mm

4 (45)