|
Depending on options in the DUT, one or more of the Frequency Response 300 kHz to 3.6 GHz tests should be run before this test. |
NFA — N8973B/74B/75B/76B
Frequency response (aka. Flatness) is defined as the amplitude deviation from the reference amplitude at 50 MHz. The complete analyzer frequency response is measured with several tests.
The model and options of the DUT will determine which tests are run from the list below.
Band 0 Frequency response is specified relative to 50 MHz. This test measures frequency response (flatness) over the frequency range from 50 Hz to 300 kHz, relative to the response at 300 kHz. This is converted to a frequency response relative to 50 MHz by adding the normalized (to 50 MHz) 300 kHz Frequency response from the 300 kHz to 3.6 GHz Frequency Response Test.
Click here for troubleshooting.
Test Equipment |
Recommended Model Number |
---|---|
Function Generator |
33622A |
Digital Multimeter |
3458A |
BNC Cable (2 required) |
8120-1840 |
Type-N (m) to BNC (f) adapter |
1250-1476 |
BNC (f) to dual banana adapter |
1251-2277 |
BNC Tee |
1250-0781 |
50 Ω termination, BNC (m) |
1250-0207 |