NFA — N8973B/74B/75B/76B
|
|
LO Output Power Accuracy test can no longer be run outside of 20–30 °C. |
This test verifies that X-Series Spectrum Analyzers equipped with External Mixing (Option EXM) meet their specification for LO output level. The 11970 Series mixers require LO drive levels in the +14.0 to +18.0 dBm range.
In this test the signal analyzer is placed in external mixing mode using a harmonic number of –1, or +1. The signal analyzer center-frequency is tuned from 4.0 to 8.4 (Doubler off) or 8.1 to 13.8 GHz (Doubler on). A power sensor is connected to the External Mixer port on the signal analyzer and the LO power is measured.
Click here for troubleshooting.
|
Test Equipment |
Recommended Model Number |
|---|---|
|
Power meter |
N1914B |
|
Power sensor |
N8485A |
|
3.5 mm (f) to Type-N (m) |
08485-60005 |
|
Adapter, 3.5 mm (m) to 3.5 mm (f) |
83059C |
|
|
Occasionally, due to manufacturing tolerances, the front panel may prevent the power sensor from fully seating on the External LO Connector. If this situation occurs, a 3.5 mm (m) to 3.5 mm (f) adapter (such as the 83059C) should be used to position the power sensor further from the front panel. |