Freq Resp Below 300 kHz Performance Test

Depending on options in the DUT, one or more of the Frequency Response 300 kHz to 3.6 GHz tests should be run before this test.

This test applies to the following models:

Frequency response (aka. Flatness) is defined as the amplitude deviation from the reference amplitude at 50 MHz. The complete analyzer frequency response is measured with several tests.

The model and options of the DUT will determine which tests are run from the list below.

Band 0 Frequency response is specified relative to 50 MHz. This test measures frequency response (flatness) over the frequency range from 50 Hz to 300 kHz, relative to the response at 300 kHz. This is converted to a frequency response relative to 50 MHz by adding the normalized (to 50 MHz) 300 kHz Frequency response from the 300 kHz to 3.6 GHz Frequency Response Test.

Click here for troubleshooting.

Required Test Equipment

Test Equipment

Recommended Model Number

Function Generator

33622A 

Digital Multimeter

3458A 

BNC Cable (2 required)

8120-1840 

Type-N (m) to BNC (f) adapter

1250-1476

BNC (f) to dual banana adapter

1251-2277

BNC Tee

1250-0781

50 Ω termination, BNC (m)

1250-0207

 

Freq Resp Below 300 kHz System Calibration

 

Freq Resp Below 300 kHz Test Setup