DC FM Carrier Offset is a measure of carrier-frequency shift due to residual DC on the EXT1 DC -coupled path when FM mode is selected. Any DC level in this path will cause a constant offset (deviation) in the CW frequency.
For this test, the signal generator is set to a selected carrier frequency and FM is enabled. The EXT 1 input is selected and left open. A specific value of FM deviation is selected and a DC FM calibration is executed.
For FM ON and FM OFF, the carrier frequency is measured with a frequency counter. Any shift in the carrier frequency must be due to a residual DC voltage somewhere in the EXT 1 input path.
|
Test Equipment |
Critical Specifications for This Test |
Recommended Model |
Alternate Models |
|
Frequency Counter |
Frequency Resolution ≥ 0.1 Hz at 1 GHz |
53230A1 Opt 106 or 115 |
53132A Opt [050 or 124] 53131A Opt [050 or 124] |
|
|||
|
|
|
If this performance test fails, perform the following steps in order:
Check the equipment setup (see above). If the setup is incorrect, make the necessary corrections and rerun the performance test.
Refer to the troubleshooting section of the service guide. If you do not have a printed copy of the service guide (Option OBW), one is available either on the CD-ROM that came with your signal generator shipment or search for your signal generator model number on the Keysight website.
If necessary, obtain service from Keysight Technologies. Refer to Contacting Keysight Technologies.