10 MHz Output Amplitude Test

M9384B

This functional test measures the output power on the rear panel 10 MHz output port.

Required Test Equipment

Test Equipment

Recommended Model Number

Alternate Model Number

Power meter

N1914B

N1913B

N1914A1, 2

N1912A

E4419A3
E4419B3

Power sensor 1

USB power sensors require a power meter with USB ports. Refer to the main required test equipment table.

U8488A Option 200

U8488A Option 100

U8487A Option 100 / 200

U8485A Option 100 / 200

N8485A, STD / CFT
N8485A Option 033, STD / CFT

  1. N1914A power meters with serial number prior to MY53040007 require Service Note N1914A-07 which fixes a power supply ground loop. The ground loop injects noise into the measurement circuits which can cause unstable measurements at low (-30 dBm) power levels.
  2. Requires USB ports when used with U-Series USB power sensors. See Required Test Equipment for more information
  3. Requires firmware A2.09.01 or greater when using with N-series power sensors.

Connection Setups

Flexible power sensor channel assignment

This test/adjustment uses flexible power sensor channel assignment and will identify the channel that a power sensor is connected to using the ability of "smart" sensors such as the N848xA and U848xA series to report their full model and serial number.

Power sensor calibration

Measurement setup