Pulse Modulation Rise/Fall Time

M9484C with option PMR or PME

This test verifies that the internal pulse modulator's rise and fall time meets specifications.

Pulse modulation rise/fall time is defined as the amount of time it takes the pulse envelope to transition from the 10% pulse envelope level to the 90% pulse envelope level on both the rising and falling edges of the pulse.

During the test, the signal generator is placed in an internal pulse modulation mode at a certain power level and the rise and fall time of the pulse envelope is measured with a high performance oscilloscope.

Required Test Equipment

Test Equipment

Recommended Model

Alternate Model

High performance oscilloscope

DSOZ634A1

  1. Can only be connected via LAN. Refer to the Connecting LAN Test Instruments section of the Getting Started topic.

Connection Setups

Measurement setup
For 1 and 2 channel M9484C

Uses Event 2 port.

Measurement setup
For 4-channel M9484C

Uses Event 1 port.