Sub-Harmonic Spurious Performance Test

M9384B

Sub-harmonics are signal impurities that occur at non-integer multiples of a generated signal’s fundamental frequency (such as 0.5, 1.5). This test utilizes a signal analyzer for measuring the power of the sub-harmonic component relative to the power at the fundamental frequency.

The signal analyzer and the VXG signal generator are both tuned to the harmonic frequency and a reference amplitude measurement is made. Then, the signal generator is tuned to the fundamental frequency with the power level unchanged. The signal analyzer measures the resulting harmonic response relative to the reference amplitude.

Required Test Equipment

Test Equipment

Recommended Model Number

Alternate Model Number

Signal analyzer

N9041B with options:

Frequency option for Input 2:

590, 90 GHz
or
5CX, 110 GHz

Other options:

  • N9085EM0E — 5G NR measurement application

 

N9040B
N9030B

With options:

  • 5xx frequency option. Select any frequency option that has a maximum frequency ≥ the maximum frequency of the DUT.
  • N9085EM0E — 5G NR measurement application

Connection Setups