N7830A Required Test Equipment

This section lists the test equipment needed to run performance tests, adjustments, and utilities. Refer to each individual test for specific setup configurations.

In all test equipment configurations, cables and adapters must be properly torqued. Exceeding recommended torque values can cause damage to a cable or adapter, and can cause inaccurate test results.

 

Instrument

Recommended Model Number

Alternate Model Number

Universal Counter

For Performace Tests:
53230A

For Adjustments:
53132A

53132A
53131A

Frequency Standard

Microsemi 5071A

Microsemi 5061A/B
Microsemi 5065B 
House Std.

Vector Network Analyzer 1

N5245B

N5241B/42B/44B/47B
N5241A/42A/44A/45A

E8361A/61C
E8363B/C
E8364B/C

N5230A/C (Opt 420 or 520 required for high band)

8753E/ES
8753ET Opt 004

Vector Network Analyzer 21

For N8974A and N8975A

N5245B

N5242B/44B/47B
N5242A/44A/45A

E8361A/61C

E8363B/C

E8364B/C

N5230A/C (Opt 420 or 520 required for high band)

8722D/E/ES
8722ET Opt 004

Type-N Calibration Kit, 9 GHz

For N8972A & N8973A

85032F

85032A/B/C/D/E
85054B

3.5 mm
Calibration Kit, 9 GHz

For N8974A & N8975A

85033E

85033A/B/C/D
85052A/B/C/D/E

 

3.5 mm
Calibration Kit, 26.5 GHz

For N8974A & N8975A

85052B

85052A/C/D/E

Signal Generator

PSG

Supported PSG models:
   E8257C
   E8257D
   E8267C
  E8267D

83620A/B
83622A/B, 
83623A/B/L
83624A/B,
83630A/B/L
83640A/B/L
83642A
83650A/B/L
(Options 001 & 008)

Digital Multimeter

3458A

34470A

Attenuator/Switch Driver

11713E

11713A/B/D

1 dB Step Attenuator

8494G Option 002

8494H Option 002

10 dB Attenuator2
(2 required)

8493C Option 010

 

Noise Source1

N4000A

346A

Noise Source2

N4002A

346B
346C
N4001A

346A or N4000A may be used except on N8975A

  1. The N5241A and N5241B network analyzers are not allowed as Vector Network Analyzer 2. The frequency range of these network analyzers is insufficient as ETE for the N8974A and N8975A NFAs.
  2. The 10 dB step attenuator should be a standalone step attenuator. It should not be joined to a 1 dB step attenuator.