|
This test determines Rise/Fall Time performance by sampling a train of pulses with very fast rise/fall times, combining these results to create a single pulse (using an equivalent time sampling algorithm), and then analyzing this pulse to obtain the DUT characteristics.
|
|
The power meter must be power-cycled on completion of this test. Failure to do so may cause the instrument to stop responding to commands sent via GPIB. |
|
Test Equipment |
Recommended Model Number |
Alternative Model Number |
|
Pulse/Data Generator |
81160A Options 002 and 660 |
81130A
|
|
Calibration Test Cable |
N1912-610172 |
|
|
BNC cable |
8120-2582 |
10503A |
|
Adapter, BNC - SMC |
|
|
|
Adapter, SMB (f) to BNC (f) |
1250-1236 |
|
|
|
|
|