The Z5623A H01 test set is used to measure dynamic accuracy of the A and B receivers down to -41 dBm. A reference power of -1 dBm is used for the test. The B receiver (Port 2) is only measured if Option 122 is installed on the analyzer.
The test limits are related to the Magnitude Dynamic Accuracy graph given in the N9923A spec sheet, but the values are adjusted for a reference power of -1 dBm. Measurements are not made below -41 dBm because of noise interference at lower power levels.
|
|
The test process prompts for a 30 minute wait to allow the temperature of the power sensor to stabilize. This wait may not be required if the power sensor is already stable. |
|
Test type: |
performance |
|
Related specification: |
dynamic accuracy |
|
Related adjustment: |
none |
|
Test Equipment |
Recommended Model Number |
|---|---|
|
Signal Generator #1 |
E8257D with options:
|
|
Power meter |
N1914A |
|
Power sensor |
N8482A |
|
Test Set, dynamic accuracy |
Z5623A H01 |
|
Cable, power sensor |
11730A |
|
Cable, Type-N (m) |
11500C |
|
Cable, BNC |
8120-2582 |
|
|
The following notes apply to illustrations in the FieldFox Help:
|