This test measures the amplitude accuracy at individual CW frequencies across the range of the instrument. Measurements are referenced to 50 MHz. Preamp is on.
|
Test type: |
functional |
|
Related specification: |
The test limits are derived from the specification values for Preamp (PA) off and typical values as follows: Test Limit = (PA off spec) + (((PA on typ) - (PA off typ)) * (PA off spec/PA off typ)) |
|
Related adjustment: |
|
Test Equipment |
Recommended Model Number |
|---|---|
|
Signal Generator #1 |
E8257D with options:
|
|
Attenuator/Switch Driver |
11713B Opt 001/024/060/101 |
|
Attenuator, 6 dB fixed |
8491A Opt 006 |
|
Attenuator, 1 dB step |
8494G Opt 001/024 |
|
Attenuator, 10 dB step |
8496G Opt 001/024 |
|
Power Meter |
N1914A |
|
Power Sensor |
E9304A Opt. H18 |
|
Power Splitter |
11667A |
|
Power Sensor Cable |
11730A |
|
BNC Cable |
8120-2582 |
|
Type-N Cable |
11500C |
|
Attenuator control cable |
8120-2703 |
|
|
The following notes apply to illustrations in the FieldFox Help:
|