Noise Sidebands Test

This test applies to the following models:

This test verifies the FieldFox phase noise specification.

Test type:

performance

Related specification:

Phase Noise at 23 ± 5° C

Related adjustment:

none

Required Test Equipment

Test Equipment

Recommended
(see main equipment list for alternative models)

Signal Generator #1

  • For N991xA, N992xA, N993xA

E8257D with options:

  • 550
  • 1E1
  • 1EA or 1EU
  • UNR or UNX or UNY

Signal Generator #1

  • For N995xA, N996xA, N991xB, N993xB

N5183B Options [532 or 540], UNY

Cable, BNC

8120-2582

Cable, 3.5 mm (m) to 3.5 mm (m)

11500E

Adapter, 3.5 mm (f) to Type-N (m)

1250-1744

Adapter, 3.5 mm (f) to 3.5 mm (f)

83059B

Adapter, 3.5 mm (f) to 2.4 mm (f)

11901B

 

Connection Setups

The following notes apply to illustrations in the FieldFox Help:

  • Only a single representative model will be shown.
  • Some illustrations may differ than those in TME.
  • For procedures that apply to multiple ports, illustrations will show the setup on only one test port.

Noise Sidebands Test Setup