This test measures compression at +10 dBm at multiple CW frequencies. Power deltas measured by the FieldFox A and B receivers are compared to power deltas measured by a power meter. The power deltas are 0 dBm to +10 dBm.
A signal generator with good repeatability is required for this test. If repeatability is unacceptable, a warning message will be displayed.
|
|
The B receiver (Port 2) is only measured if Option 122 is installed on the analyzer. |
|
Test type: |
functional |
|
Related specification: |
Receiver Compression (typical) |
|
Related adjustment: |
none |
|
Test Equipment |
Recommended Model Number |
|---|---|
|
Signal Generator #1 |
E8257D with options:
|
|
Power meter |
N1914A |
|
Power sensor |
N8482A |
|
Power sensor |
N8481A |
|
Cable, power sensor |
11730A |
|
Cable, Type-N (m) |
11500C |
|
Cable, BNC |
8120-2582 |
|
Adapter |
1250-1475 |
|
|
The following notes apply to illustrations in the FieldFox Help:
|