The purpose of this test is to measure the difference between the max source output power level and the receiver noise floor.
This test performs a two-port isolation calibration which sets the reference power to the power output level of each port (0 dB = the power output level at the port). Loads are then connected to each port. The S21 and S12 measurements then represent the difference between the port output power and the noise floor for a given measurement. Averaging is used to remove random noise.
|
|
|
|
Test type: |
performance |
|
Related specification: |
System Dynamic Range |
|
Related adjustment: |
none |
|
Test Equipment |
Recommended Model Number |
|---|---|
|
Termination, Type-N (m) |
909A Opt 012 |
|
Cable, Type-N (m) |
11500C |
|
|
The following notes apply to illustrations in the FieldFox Help:
|