The zero set test verifies that a minimal amount of residual offset error is present after zeroing has been performed. The offset error is caused by contamination from several sources including the noise of the UUT itself. Zero set is the difference between the power level indicated by the UUT, after executing zeroing, and the true zero power. Ideally this difference should be zero.
| Instrument | Recommended product | Alternative product | N8481A, 8481A, N8482A, 8482A, N8481H, N8482H, N8481B, N8482B, N8486AR, N8486AQ[1] |
N8485A, 8485A, 8485D[1] | 8487A, N8487A, N8488A[1] |
E9304A, E9304A Opt H18 |
| Meter | ||||||
| Power Meter | N1914B | N1914A E4419B N1912A |
X | X | X | X |
| Attenuator | ||||||
| 30 dB Attenuator | 11708A | - | X (8485D only) |
|||
| Adapters | ||||||
| 3.5 mm (f) to Type-N (m) | 08485-60005 | - | X | |||
| 2.4 mm (f) to Type-N (m) | 08487-60001 | - | X | |||
[1] Include all the supported power sensor options in this calibration application.
For all UUT, except N8486AR and N8486AQ:
For UUT N8486AR and N8486AQ:
For all UUT, except 8485D, N8486AR, and N8486AQ:
For UUT 8485D:
For UUT N8486AR and N8486AQ: