The purpose of this test is to verify the power measurement accuracy of the U2000 Series USB Power Sensor.
| Instrument | Recommended product | Alternative product | U2000A, U2001A, U2004A | U2002A | U2000B, U2001B | U2000H, U2001H |
U2002H
|
| Spectrum Analyzers | |||||||
| Spectrum Analyzer | E4448A Opt 1DS | E4440A Opt 1DS or E4443A Opt 1DS or E4445A Opt 1DS or E4446A Opt 1DS |
X | X | X | X | X |
| Signal Sources | |||||||
| Signal Generator | E8257D Opt 1E1 and 520 |
E8257D Opt 1E1 and (1EA or 1EU) and (532, 540, 550, or 567) |
X | X | X | X | X |
| Power Supply for ZHL-1-2W-N Amplifier | E3632A | - | X | X | |||
| Power Supply for ZHL-100W-52 Amplifier | N5745A | - |
X | X | X | ||
| Meter | |||||||
| Power Meter1 | N1914A | N1912A E4419B |
X | X | X | X | X |
| Power Sensor 2 | N8481A | 8481A | X | X | |||
| Power Sensor2 | N8485A | 8485A | X | X | |||
| Power Sensor2 | N8481H | 8481H | X | ||||
| Attenuators | |||||||
| Fixed Attenuator | 8491A Opt 006 | 8491B Opt 006 | X | X | X (2 required) |
X (2 required) |
X (2 required) |
| Fixed Attenuator | 8491B Opt 010 | 8491A Opt 010 | X | X | X | ||
| Miscellaneous Devices | |||||||
| Directional Bridge | 86205A | - | X | X | |||
| Directional Coupler | Pulsa C4-P4-411N | - | X | X | |||
| Directional Coupler | Werlatone C7926-10 | - | X | ||||
| Amplifier | Mini Circuit ZHL-1-2W-N |
- | X | X | |||
| Amplifier | Mini Circuit ZHL-100W-52 |
- | X | X | X | ||
| Filter | RLC Electronics BPF-750-50-10-5-N | 0955-0306 and BNC (plug-m) to Type-N (f) 1250-1477 and BNC (Jack-f) to Type-N (m) 1250-1476 (Not for U200xB) |
X | X | X | X | X |
| Adapters | |||||||
| 2.4 mm (f) to Type-N (f) for source RF output connector type 2.4 mm (f) | 11903B |
- | X | X | X | X | X |
| 3.5 mm (f) to Type-N (m) | 1250-1744 | - | X | X | |||
| 3.5 mm (f) to Type-N (m) | 08485-60005 |
- | X | X | |||
| Cables | |||||||
| Type-N (m to m) (3 cables required) |
11500C |
- | X | X | X | X | X |
| BNC Cable | 10503A |
- | X | X | X | X | X |
| Wire (from power supply to amplifier) | - | - |
X | X | X | X | X |
|
Select the link below for your power sensor model to go to the test setup illustrations for your model. To expand all, click the Expand All button
in the toolbar (webhelp only).