The zero set test verifies that a minimal amount of residual offset error is present after zeroing has been performed. The offset error is caused by contamination from several sources including the noise of the power sensor module itself. Zero set is the difference between the power level indicated by the UUT—after executing zeroing—and true zero power. Ideally this difference should be zero.
|
Test Equipment |
Recommended Model Number |
Option 504 |
Option 518 |
Option 526 |
Option 550 |
|
Power Meter |
N1914B |
X |
X |
X |
X |
|
50Ω Termination, 3.5 mm |
902D |
X |
X |
X |
|
|
50Ω Termination, 2.4 mm |
901D |
|
|
|
X |
|
Adapter, 3.5 mm (f) to Type-N (m)1 |
08485-60005 |
|
|
X |
|
|
Adapter, 2.4 mm (f) to Type-N (m)1 |
08487-60001 |
|
|
|
X |
|