M9383A
This manual test uses a phase noise test system to verify that the M9383A PXIe signal generator meets the single-sideband phase noise specifications. The reference source used should have equal or better phase noise specifications compared to the DUT. If the DUT fails, it may be due to the phase noise contributions of the reference source. If a failure occurs, a three-source comparison should be done at the failed carrier frequency and offset to identify a true failure.
|
Test Equipmen |
Recommended Models |
Alternate Models |
|
Phase noise measurement system |
N5511A Options 540, CH21
|
E5505A Option 0011
|
|
Reference source |
E8257D Options UNT, UNY, 1EU |
E8267D Options UNT, [UNX or UNY] |
|
100 MHz reference |
M9300A |
|
The values required for this test can be found on the TME data entry form. The form is generated in TME when the Single-Sideband Phase Noise test is started.
The table below explains the terms used in the test and their corresponding
columns in the data entry form.
|
Test Value |
TME Data Entry Form Column Header |
|
Carrier (DUT) frequency |
Frequency |
|
Carrier (DUT) power |
Power (dBm) |
|
Measured offset frequencies |
Offset Frequency |
|
|
All test equipment requires a 30 minute warmup period to ensure accurate performance. |
There are two sets of procedures depending on the model of the phase noise test system used:
N5511A Phase Noise Test System (PNTS), recommended phase noise test system
E5505A, E5504A/B, and E5503A/B, legacy phase noise test systems
Select from the links below according to the phase noise test system being used.
Connect all test equipment as shown above.
Connect GPIB cables to all GPIB-controlled test equipment.
Preset all test equipment.
Preset the UUT. From the PXIe signal generator Soft Front Panel (SFP), select the Utilities drop-down menu, then select Reset. The SFP is accessed from the
Start Menu of the PC. The SFP is installed during the UUT software and driver installation as described in the Getting Started topic.
Configure the Phase Noise System:
In the N5510A Phase Noise System user interface, change the following parameters:
Select the View pull-down menu.
Select Display Preferences and un-check the Spurs box.
Select OK to close Display Preferences.
Select the System pull-down menu and select Server Hardware Connections.
Select or ensure the following:
FFT Analyzer has Keysight M9551A selected.
Select Close to close Server Hardware Connections.
Select the Define pull-down menu, select Measurement, and select the following settings:
|
Parameter |
Setting |
|
Type and Range Tab: |
|
|
Measurement Type |
Absolute phase noise (using a phase locked loop) |
|
Measurement Method |
Fast |
|
Start Offset Resolution Expansion |
10 |
|
Channel Setup |
Single |
|
Start Offset Frequency |
9 Hz |
|
Stop Offset Frequency |
110 MHz |
|
FFT Analyzer Minimum Number of Trace Averages |
40 |
|
RBW % |
7.84 (256 point FFT) |
|
FFT Overlap % |
75 |
|
FFT Window Type |
Flat Top |
|
Sources Tab: |
|
|
Carrier Source Frequency |
Obtain tested frequencies from the TME data entry form (Frequency column). |
|
Carrier Source Power |
Obtain source power from the TME data entry form (Power column). |
|
Detector Input Frequency |
Same as carrier source frequency |
|
Reference Source Power |
+10 dBm |
|
VCO Nominal Tune Constant |
Set to 0.1 ppm x Carrier source frequency For example, set to 1000 Hz/Volt for a carrier frequency of 10 GHz. |
|
VCO Tune Range |
1 Volt |
|
VCO Input Resistance |
50 ohms |
|
Center Voltage |
0 |
|
Cal Tab: |
|
|
Phase Detector Constant |
Derive detector constant from measured beat note |
|
VCO Tune Constant |
Measure VCO tune constant |
|
Verify calculated phase lock loop suppression |
Blank |
|
|
|
|
Block Diagram Tab: |
|
|
Carrier Source |
Manual |
|
Reference Source |
Model number of reference source |
|
Phase Detector |
Automatic Detector Selection |
|
Test Set Tune Voltage Output |
Front Panel |
|
Test Set Tune Voltage Destination |
Reference Source |
|
VCO Tune Mode |
DCFM |
|
Test Set Tab: |
|
|
LNA Low Pass Filter |
Internal: Selected Auto: Checked |
|
LNA Gain |
Auto Gain: Selected Minimum Auto Gain: 14 dB |
|
PLL Integrator Attenuation |
0 dB |
|
Use Channel #2 |
Unchecked |
|
Graph Tab: |
|
|
Title |
User specific |
|
Graph Type |
Single-sideband phase noise (dBc/Hz) |
|
X Scale minimum |
Same as start offset frequency |
|
X Scale maximum |
Same as stop offset frequency |
|
Y Scale maximum |
0 dBc/Hz |
|
Y Scale minimum |
–170 dBc/Hz |
|
Normalize Trace Data to |
1 Hz bandwidth |
|
Trace Smoothing Amount |
0 |
From the UUT SFP,
set
the UUT frequency and power to the first value in the TME data entry form.
From the UUT SFP, set the
UUT RF Output to ON.
From the N5510A user interface, select the Measure pull-down menu and select New Measurement.
When the measurement completes, select the Markers icon and place markers at the specified offsets to determine the measured phase noise. When specifying a marker offset, the marker will be set to the closest frequency on the graph as indicated in the following table:
|
Nominal Offset |
Actual Offset |
|
10 Hz |
10.058 Hz |
|
100 Hz |
99.838 Hz |
|
1 kHz |
1.0014 kHz |
|
10 kHz |
9.9182 kHz |
|
100 kHz |
100.71 kHz |
|
1 MHz |
1.001 MHz |
|
10 MHz |
10.059 MHz |
|
100 MHz |
100 MHz |
Transfer the marker amplitude values to the TME data entry form for the corresponding value of Frequency (carrier source frequency) and Offset Frequency (marker offset frequency).
| If a failure occurs, a three-source measurement should be performed at this carrier frequency and offset to identify a true failure. |
Print out a phase noise plot.
Select the Measure pull-down menu and select New Measurement.
Continue to the next carrier frequency and perform the measurement.
Connect all test equipment as shown above.
Connect GPIB cables to all GPIB-controlled test equipment.
Preset all test equipment.
Preset the UUT. From the PXIe signal generator Soft Front Panel (SFP), select the Utilities drop-down menu, then select Reset. The SFP is accessed from the
Start Menu of the PC. The SFP is installed during the UUT software and driver installation as described in the Getting Started topic.
Obtain the TME data entry form. This form provides the values for the test which will be required in the next step.
Launch TME with the UUT connected to the test system.
Start the Single-Sideband Phase Noise test. This will bring up the data entry form.
With the form selected, press Ctrl-A, Ctrl-C on the keyboard to collect the data in the form.
Open a text editor such as Microsoft Notepad and press Ctrl-V to copy the data entry form into this application.
Print out this data and use it to complete this test.
Configure the Phase Noise System:
In the E5505A Phase Noise System user interface, change the following parameters:
Select the View pull-down menu.
Select Display Preferences and un-check the Spurs box.
Select OK to close Display Preferences.
Select the System pull-down menu and select Server Hardware Connections.
Select or ensure that the FFT has NI PCI6111-1, 11 PCI20428W-1, or 89410A selected.
Select Close to close Server Hardware Connections.
Select the Define pull-down menu, select Measurement, and select the following settings:
|
Parameter |
Setting |
|||||||||||||||||||||||||||||||||||
|
Type and Range Tab: |
||||||||||||||||||||||||||||||||||||
|
Measurement Type |
Absolute phase noise (using a phase locked loop) |
|||||||||||||||||||||||||||||||||||
|
Start Offset Frequency |
10 Hz |
|||||||||||||||||||||||||||||||||||
|
Stop Offset Frequency |
100 MHz |
|||||||||||||||||||||||||||||||||||
|
FFT Averages |
1 |
|||||||||||||||||||||||||||||||||||
|
FFT Quality |
Custom |
|||||||||||||||||||||||||||||||||||
|
Define Custom Segment Table - FFT Note: the following parameters should be left at their default values for all segments:
|
|
|||||||||||||||||||||||||||||||||||
|
Swept Quality |
Custom |
|||||||||||||||||||||||||||||||||||
|
Define Custom Segment Table - Swept Note: the following parameters should be left at their default values for all segments:
|
|
|||||||||||||||||||||||||||||||||||
|
Sources Tab: |
||||||||||||||||||||||||||||||||||||
|
Carrier Source Connected |
Test Set |
|||||||||||||||||||||||||||||||||||
|
Carrier Source Frequency |
Obtain tested frequencies from the TME data entry form (Frequency column). |
|||||||||||||||||||||||||||||||||||
|
Carrier Source Power |
Obtain source power from the TME data entry form (Power column). |
|||||||||||||||||||||||||||||||||||
|
Detector Input Frequency |
Same as carrier source frequency |
|||||||||||||||||||||||||||||||||||
|
Reference Source Power |
+10 dBm |
|||||||||||||||||||||||||||||||||||
|
VCO Tune Constant |
Set to 0.1 ppm x Carrier source frequency For example, set to 1000 Hz/Volt for a carrier frequency of 10 GHz |
|||||||||||||||||||||||||||||||||||
|
VCO Tune Range |
1 Volt |
|||||||||||||||||||||||||||||||||||
|
VCO Input Resistance |
50 ohms |
|||||||||||||||||||||||||||||||||||
|
Center Voltage |
0 |
|||||||||||||||||||||||||||||||||||
|
Cal Tab: |
||||||||||||||||||||||||||||||||||||
|
Phase Detector Constant |
Measure phase detector constant |
|||||||||||||||||||||||||||||||||||
|
VCO Tune Constant |
Measure VCO tune constant |
|||||||||||||||||||||||||||||||||||
|
Verify calculated phase lock loop suppression |
Blank |
|||||||||||||||||||||||||||||||||||
|
|
|
|||||||||||||||||||||||||||||||||||
|
Block Diagram Tab: |
||||||||||||||||||||||||||||||||||||
|
Carrier Source |
Manual |
|||||||||||||||||||||||||||||||||||
|
Down Converter |
None |
|||||||||||||||||||||||||||||||||||
|
Reference Source |
E8257D |
|||||||||||||||||||||||||||||||||||
|
Phase Detector |
Automatic Detector Selection |
|||||||||||||||||||||||||||||||||||
|
Test Set Tune Voltage Output |
Front Panel |
|||||||||||||||||||||||||||||||||||
|
Test Set Tune Voltage Destination |
Reference Source |
|||||||||||||||||||||||||||||||||||
|
VCO Tune Mode |
DCFM |
|||||||||||||||||||||||||||||||||||
|
Test Set Tab: |
||||||||||||||||||||||||||||||||||||
|
Input Attenuation |
0 dB |
|||||||||||||||||||||||||||||||||||
|
LNA Low Pass Filter |
Auto |
|||||||||||||||||||||||||||||||||||
|
LNA Gain |
Auto |
|||||||||||||||||||||||||||||||||||
|
Minimum Auto Gain |
14 dB |
|||||||||||||||||||||||||||||||||||
|
PLL Integrator Attenuation |
0 dB |
|||||||||||||||||||||||||||||||||||
|
Graph Tab: |
||||||||||||||||||||||||||||||||||||
|
Title |
User specific |
|||||||||||||||||||||||||||||||||||
|
Graph Type |
Single-sideband phase noise (dBc/Hz) |
|||||||||||||||||||||||||||||||||||
|
X Scale minimum |
Same as start offset frequency |
|||||||||||||||||||||||||||||||||||
|
X Scale maximum |
Same as stop offset frequency |
|||||||||||||||||||||||||||||||||||
|
Y Scale maximum |
0 dBc/Hz |
|||||||||||||||||||||||||||||||||||
|
Y Scale minimum |
–170 dBc/Hz |
|||||||||||||||||||||||||||||||||||
|
Normalize Trace Data to |
1 Hz bandwidth |
|||||||||||||||||||||||||||||||||||
|
Trace Smoothing Amount |
0 |
|||||||||||||||||||||||||||||||||||
From the UUT SFP,
set
the UUT frequency and power to the first value in the TME data entry form.
From the UUT SFP, set the
UUT RF Output to ON.
From the E5505A user interface, select the Measure pull-down menu and select New Measurement.
When the measurement completes, select the Markers icon and place markers at the offsets specified by the TME data entry form (Offset Frequency column).
|
|
For a 10 Hz offset, the marker will be set to 9.9844 Hz. |
Transfer the marker amplitude values to the TME data entry form for the corresponding value of Frequency (carrier source frequency) and Offset Frequency (marker offset frequency).
| If a failure occurs, a three-source measurement should be performed at this carrier frequency and offset to identify a true failure. |
Print out a phase noise plot.
Select the Measure pull-down menu and select New Measurement.
Continue to the next carrier frequency and perform the measurement.