Absolute Amplitude Accuracy is described as the amplitude accuracy versus frequency. The 3.6 GHz to 50 GHz path will be functionally tested as this parameter is nominally specified. The Extended Frequency version of this performance verification test will test the FRX/FRZ Aux2In configuration.
A source calibration measures the source output power at a given power level setting across the frequency range with a power meter. The source is then connected to the DUT and the source power is measured on the DUT. The amplitude accuracy is the difference between the power meter reading and the DUT reading.
| Test Equipment | Recommended Models | 
| Signal generator | PSG models | 
| Power meter | N1914A1 | 
| Low power millimeter power sensor | 8487D | 
| Fixed attenuator, 20 dB | 8490D Opt 020 | 
| Fixed attenuator, 30 dB | 11708A | 
| Frequency reference module | M9300A | 
| Cable, power sensor | 11730A | 
| Cable, BNC (m) to BNC (m) | 8120-2582 | 
| Cable, 2.4 mm (m) to 2.4 mm (m) | 11500E | 
| Adapter, 2.4 mm (m) to 2.4 mm (m) | 11900A | 
| 
 | |
             
        
            AsRef.png) 
        
            AsRef.png) 
        
