Absolute Amplitude Accuracy is described as the amplitude accuracy versus frequency. The specification excludes IF Bandwidth Switching Uncertainty, Attenuator Accuracy, IF Flatness, Amplitude Linearity, and Conversion Mode dependencies. We will test these other parameters separately.
The Total Amplitude Accuracy is the sum all of these separate parameters. The intent of the Total Amplitude Accuracy specification was to provide one amplitude specification. Since we are testing the parameters separately, we will not test Total Amplitude Accuracy.
This test will measure the amplitude accuracy versus frequency. The M9393A signal analyzer has three conversion types:
Double Conversion (a.k.a Image Protect) — defined as 10 MHz to 3.6 GHz (lowband path)
Single Low Conversion — defined as 3.6 GHz to 27 GHz (highband path)
Single High Conversion — defined as 3.6 GHz to 27 GHz (highband path)
The test will also test three RF Downconversion Paths: Preamp On, Preamp Off, and Bypass Path. The test will be performed on two IF Filter paths as well.
|
Test Equipment1 |
Recommended Models |
Alternate Models |
|
Signal generator |
PSG models |
E8257D, E8267D, E8257C, E8267C with Options 1E1, 1EA/1EU, and frequency Option 550 or 540 |
|
Power meter |
N1914A2 |
N1912A |
|
RF power sensor |
E9304A-H20 |
E9304A-H18 |
|
High-power power sensor |
N8487A |
8485A3 |
|
Fixed attenuator, 20 dB |
8490D Opt 020 |
|
|
Frequency reference module |
M9300A |
|
|
||
Click on the links below to view setup images.