The M9309A and measuring spectrum analyzer are tuned to the harmonic frequency and a reference amplitude measurement is made. The DUT is then tuned to the fundamental frequency with the power level unchanged. The resulting harmonic response is measured relative to the reference measurement.
|
Test Equipment |
Recommended Models |
|
Spectrum analyzer |
N9030A |
|
Adapter, 3.5 mm (f) to 2.4 mm (f) |
11901B |
|
Cable, 3.5 mm (m) to 3.5 mm (m) |
11500E |
|
Cable, BNC (m) to SMB (f) |
8121-2063 |
|
Frequency reference module |
M9300A |