The purpose of this test is to set the nominal output power level to the max settable power (+10 dBm) and then measure the actual output power with the power meter and power sensor.
|
Test Equipment |
Recommended Models |
|
Power meter |
N1914A |
|
Power sensor |
E9304A H20 |
|
Adapter, Type-N (f) to 3.5 mm (m) |
1250-1750 |
|
Frequency reference module |
M9300A |
Setup for Power Meter Calibration
Setup for Max Output Power