Keysight Pathwave 89600 VSA .NET API
GuardInterval Property
See Also 
Agilent.SA.Vsa.Ieee80216Ofdm.Interfaces Assembly > Agilent.SA.Vsa.Ieee80216Ofdm Namespace > MeasurementExtension Class : GuardInterval Property


Glossary Item Box

Gets or sets the guard interval (cyclic prefix) of the signal, as a fraction of the IFFT time length.

Syntax

Visual Basic (Declaration) 
Public MustOverride Property GuardInterval As Double
C# 
public abstract double GuardInterval {get; set;}
C++/CLI 
public:
abstract property double GuardInterval {
   double get();
   void set (    double value);
}

Property Value

The default value is 1/4. The maximum value is 1, and the minimum is 0.

Remarks

The guard interval is called "G" in the IEEE 802.16-2004 standard. To property demodulate a signal, this value must match the guard interval used by the transmitter. Normally, this would be one of the four values supported by the IEEE 802.16-2004 standard: 1/4, 1/8, 1/16, or 1/32.

Requirements

Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)

See Also