Visual Basic (Declaration) | |
---|---|
Public Enum ResultLengthSelection Inherits System.Enum |
C# | |
---|---|
public enum ResultLengthSelection : System.Enum |
C++/CLI | |
---|---|
public enum class ResultLengthSelection : public System.Enum |
Member | Description | Minimum SW Version‡ |
---|---|---|
Automatic | Result length is automatically determined by analyzing the RF envelope of the signal. | — |
Fch | Result length is determined by decoding and interpreting the FCH symbol. | — |
Manual | Result length is determined by the ResultLength property. | — |
‡ This is the minimum 89600 VSA software version level needed to use this enum member. |
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)