Keysight 89600 VSA .NET API
ExternalMixerSelection Enumeration
See Also 
Agilent.SA.Vsa.Interfaces Assembly > Agilent.SA.Vsa Namespace : ExternalMixerSelection Enumeration


Glossary Item Box

Specifies the input channel coupling.

Syntax

Visual Basic (Declaration) 
Public Enum ExternalMixerSelection 
   Inherits System.Enum
C# 
public enum ExternalMixerSelection : System.Enum 
C++/CLI 
public enum class ExternalMixerSelection : public System.Enum 

Members

MemberDescriptionMinimum SW Version‡
A11970Agilent 11970 A Band—
ABandA Band (one harmonic value, doubler disabled)—
AMultibandA Band (multiple harmonics and/or doubler)—
CustomCustom mixer—
DBandD Band (one harmonic value, doubler disabled)—
DBandDoublerD Band (one harmonic value, doubler enabled)—
EBandE Band (one harmonic value, doubler disabled)—
EMultibandE Band (multiple harmonics and/or doubler)—
ExtendedExtended (>325 GHz, one harmonic value, doubler disabled)—
ExtendedDoublerExtended (>325 GHz, one harmonic value, doubler enabled)—
FBandF Band (one harmonic value, doubler disabled)—
FBandDoublerF Band (one harmonic value, doubler enabled)—
GBandG Band (one harmonic value, doubler disabled)—
GBandDoublerG Band (one harmonic value, doubler enabled)—
JBandJ Band (one harmonic value, doubler disabled)—
JBandDoublerJ Band (one harmonic value, doubler enabled)—
KBandK Band (one harmonic value, doubler disabled)—
KBandDoublerK Band (one harmonic value, doubler enabled)—
Q11970Agilent 11970 Q Band—
QBandQ Band (one harmonic value, doubler disabled)—
QBandDoublerQ Band (one harmonic value, doubler enabled)—
U11970Agilent 11970 U Band—
UBandU Band (one harmonic value, doubler disabled)—
UMultibandU Band (multiple harmonics and/or doubler)—
UsbCoaxUSB Smart Mixer Multi Band—
UsbEUSB Smart Mixer E Band16.00
UsbEDualConversionUSB Dual Conversion Mixer E Band19.52
UsbEExtendedUSB Extended Mixer E Band19.52
UsbVUSB Smart Mixer V Band—
UsbV3050AUSB V3050A External Mixer26.00
UsbVDualConversionUSB Dual Conversion V Band Mixer21.20
UsbVExtendedUSB Smart Mixer Extended V Band—
UsbVLimitedUSB Smart Mixer V Band Limited19.52
UsbWUSB Smart Mixer W Band—
UsbWDualConversionUSB Dual Conversion W Band Mixer21.20
V11970Agilent 11970 V Band—
VBandV Band (one harmonic value, doubler disabled)—
VBandDoublerV Band (one harmonic value, doubler enabled)—
VdiWR6Dot5M4Virginia Diodes Incorporated (VDI) WR6.5 M4 Mixer.28.00
W11970Agilent 11970 W Band—
WBandW Band (one harmonic value, doubler disabled)—
WBandDoublerW Band (one harmonic value, doubler enabled)—
YBandY Band (one harmonic value, doubler disabled)—
YBandDoublerY Band (one harmonic value, doubler enabled)—
‡ This is the minimum 89600 VSA software version level needed to use this enum member.

Requirements

Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)

Minimum Software Version Requirement: Keysight 89600 VSA Ver 15.00

See Also