| Visual Basic (Declaration) | |
|---|---|
Public Enum TimeQualificationCriteria Inherits System.Enum | |
| C# | |
|---|---|
public enum TimeQualificationCriteria : System.Enum | |
| C++/CLI | |
|---|---|
public enum class TimeQualificationCriteria : public System.Enum | |
| Member | Description | Minimum SW Version‡ |
|---|---|---|
| GreaterThanTime1 | Specifies time qualification criteria greater than time1. | 19.00 |
| GreaterThanTime1AndLessThanTime2 | Specifies time qualification criteria greater than time1 and less than time2. | 19.00 |
| LessThanTime1 | Specifies time qualification criteria less than time1. | 19.00 |
| LessThanTime1OrGreaterThanTime2 | Specifies time qualification criteria less than time1 or greater than time2. | 19.00 |
| Off | Specifies time qualification criteria being disabled. | 19.00 |
| ‡ This is the minimum 89600 VSA software version level needed to use this enum member. | ||
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)