Visual Basic (Declaration) | |
---|---|
Public Enum TraceData3GChanInformation Inherits System.Enum |
C# | |
---|---|
public enum TraceData3GChanInformation : System.Enum |
C++/CLI | |
---|---|
public enum class TraceData3GChanInformation : public System.Enum |
Member | Description | Minimum SW Version‡ |
---|---|---|
EvmPeak | Specifies the peak Error Vector Magnitude for a specified Code Channel and Spread Code Length in percent. | — |
EvmPeakSym | Specifies the symbol number of the peak Error Vector Magnitude for a specified Code Channel and Spread Code Length. | — |
EvmRms | Specifies the root mean square Error Vector Magnitude for a specified Code Channel and Spread Code Length in percent rms. | — |
MagnitudeErrorPeak | Specifies the peak difference in amplitude between the I/Q measured signal and the I/Q reference signal for the specified Code Channel and Spread Code Length in percent. | — |
MagnitudeErrorPeakSymbol | Specifies the symbol number of the peak Phase Error for the specified Code Channel and Spread Code Length. | — |
MagnitudeErrorRms | Specifies the root mean square difference in amplitude between the I/Q measured signal and the I/Q reference signal for the specified Code Channel and Spread Code Length in percent rms. | — |
PhaseErrorPeak | Specifies the peak difference in phase between the I/Q measured signal and the I/Q reference signal for the specified Code Channel and Spread Code Length in percent. | — |
PhaseErrorPeakSym | Specifies the symbol number of the peak Phase Error for the specified Code Channel and Spread Code Length. | — |
PhaseErrorRms | Specifies the root mean square difference in phase between the I/Q measured signal and the I/Q reference signal for the specified Code Channel and Spread Code Length in percent rms. | — |
PilotBits | Specifies the number of Pilot Bits detected in the DPCH channel for the specified Code Channel and Spread Code Length. Applies to Downlink signals only. | — |
Slot | Identifies the first time Slot in the measurement for the specified Code Channel and Spread Code Length. | — |
TDpch | Identifies the timing value for the DPCH channel for the specified Code Channel and Spread Code Length. | — |
‡ This is the minimum 89600 VSA software version level needed to use this enum member. |
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)