Visual Basic (Declaration) | |
---|---|
Public Enum TraceData3GCompInformation Inherits System.Enum |
C# | |
---|---|
public enum TraceData3GCompInformation : System.Enum |
C++/CLI | |
---|---|
public enum class TraceData3GCompInformation : public System.Enum |
Member | Description | Minimum SW Version‡ |
---|---|---|
ActiveCdePeak | Specifies the largest active Code Channel Code Domain Error. | — |
CdePeak | Specifies the largest measured Code Channel Code Domain Error (for active and inactive code channels). | — |
EvmPeak | Specifies the peak Error Vector Magnitude for the composite signal in percent. | — |
EvmPeakChip | Specifies the chip number of the peak Error Vector Magnitude for the composite signal. | — |
EvmRms | Specifies the root mean square Error Vector Magnitude for the composite signal in percent rms. | — |
FreqError | Specifies the composite signal carrier frequency error relative to the measurement center frequency. | — |
IQGainImbalance | Not implemented. | — |
IQOffset | Specifies the magnitude of the carrier feed through signal. No carrier feed through signal, I/Q offset = 0. | — |
IQQuadratureError | Not implemented. | — |
MagnitudeErrorPeak | Specifies the peak difference in amplitude between the I/Q measured signal and the I/Q reference signal for the composite signal in percent. | — |
MagnitudeErrorPeakChip | Specifies the chip number of the peak Magnitude Error for the composite signal. | — |
MagnitudeErrorRms | Specifies the root mean square difference in amplitude between the I/Q measured signal and the I/Q reference signal for the composite signal in percent rms. | — |
PhaseErrorPeak | Specifies the peak difference in phase between the I/Q measured signal and the I/Q reference signal for the composite signal in percent. | — |
PhaseErrorPeakChip | Specifies the chip number of the peak Phase Error for the composite signal. | — |
PhaseErrorRms | Specifies the root mean square difference in phase between the I/Q measured signal and the I/Q reference signal for the composite signal in percent rms. | — |
Rho | Specifies the normalized correlation coefficient between the measured and ideal reference signal. | — |
Slot | Identifies the first time Slot in the measurement for the composite signal. | — |
TTrig | Specifies the amount of time, in chips, from the trigger to the start of the frame. | — |
‡ This is the minimum 89600 VSA software version level needed to use this enum member. |
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)