| Visual Basic (Declaration) | |
|---|---|
Public Overridable ReadOnly Property ResourceGridCollection As ResourceGridCollection | |
| C# | |
|---|---|
public virtual ResourceGridCollection ResourceGridCollection {get;} | |
| C++/CLI | |
|---|---|
public: virtual property ResourceGridCollection^ ResourceGridCollection { ResourceGridCollection^ get(); } | |
Resource grid collection is a fixed collection of five grid instances. The grid at index 0 represents resource grid for numerology Mu0:15kHz. The grid at index 1 represents resource grid for numerology Mu1:30kHz. The grid at index 2 represents resource grid for numerology Mu2:60kHz. The grid at index 3 represents resource grid for numerology Mu4:120kHz. The grid at index 4 represents resource grid for numerology Mu5:240kHz.
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)
Minimum Software Version Requirement: Keysight 89600 VSA Ver 23.20