| Visual Basic (Declaration) | |
|---|---|
Public Enum McsTable Inherits System.Enum | |
| C# | |
|---|---|
public enum McsTable : System.Enum | |
| C++/CLI | |
|---|---|
public enum class McsTable : public System.Enum | |
| Member | Description | Minimum SW Version‡ |
|---|---|---|
| Qam1024 | 1024QAM set. | 26.20 |
| Qam256 | 256QAM set. | 24.00 |
| Qam64 | CP-OFDM and 256QAM not set. | 24.00 |
| Qam64LowSE | LowSE and 256QAM not set. | 24.00 |
| Qam64TP | DFT-S-OFDM and 256QAM not set. | 24.00 |
| Qam64TPLowSE | DFT-S-OFDM and LowSE and 256QAM not set. | 24.00 |
| ‡ This is the minimum 89600 VSA software version level needed to use this enum member. | ||
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)
Minimum Software Version Requirement: Keysight 89600 VSA Ver 23.00