Keysight 89600 VSA .NET API
PdcchAutoDetectionMode Enumeration
See Also 
Agilent.SA.Vsa.NewRadio.Interfaces Assembly > Agilent.SA.Vsa.NewRadio Namespace : PdcchAutoDetectionMode Enumeration


Glossary Item Box

Enum values indicating the auto-detection mode for PDCCH channels

Syntax

Visual Basic (Declaration) 
Public Enum PdcchAutoDetectionMode 
   Inherits System.Enum
C# 
public enum PdcchAutoDetectionMode : System.Enum 
C++/CLI 
public enum class PdcchAutoDetectionMode : public System.Enum 

Members

MemberDescriptionMinimum SW Version‡
DecodeBasedAuto-detection PDCCH based on decode information.—
OffAuto-detection is disabled.—
PowerBasedAuto-detection for single PDCCH channel based on signal power. Power, modulation and RS sequence are auto-detected—
‡ This is the minimum 89600 VSA software version level needed to use this enum member.

Requirements

Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)

Minimum Software Version Requirement: Keysight 89600 VSA Ver 24.20

See Also