| Visual Basic (Declaration) | |
|---|---|
Public MustOverride Property Version As FiveGVersion | |
| C# | |
|---|---|
public abstract FiveGVersion Version {get; set;} | |
| C++/CLI | |
|---|---|
public: abstract property FiveGVersion Version { FiveGVersion get(); void set ( FiveGVersion value); } | |
Property Value
Default value is Latest.The 3GPP-NR standard is continually evolving, and this property is provided to allow handling the evolving interpretations of PDSCH.
NOTE: Supported interpretations will change with future versions of the software, and will be marked obsolete when no longer beneficial. To ensure the latest interpretation is used in future versions of the software for compiled client automation code, please use the Latest value for this property.
| Enum value | Interpretation details |
|---|---|
| FiveGVersion.Fifteen | Interprets PBCH DMRS initialization according to version 15.0.0 of 38.211 (2017-12) |
| FiveGVersion.FifteenDotOne | Interprets PDSCH/PBCH DMRS initialization according to version 15.1.0 of 38.211 (2018-03) |
| FiveGVersion.FifteenDotTwo | Interprets PDSCH/PBCH DMRS initialization according to version 15.2.0 of 38.211 (2018-06) |
| Latest | Interprets PDCCH DMRS initialization according to version 15.2.0 of 38.211 (2018-09) |
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)
Minimum Software Version Requirement: Keysight 89600 VSA Ver 23.20