Visual Basic (Declaration) | |
---|---|
Public Enum SupportedModulationFormatForTM2And31 Inherits System.Enum |
C# | |
---|---|
public enum SupportedModulationFormatForTM2And31 : System.Enum |
C++/CLI | |
---|---|
public enum class SupportedModulationFormatForTM2And31 : public System.Enum |
Member | Description | Minimum SW Version‡ |
---|---|---|
Qam16 | The modulation format is 16QAM. | — |
Qam64 | The modulation format is 64QAM. | — |
Qpsk | The modulation format is QPSK. | — |
‡ This is the minimum 89600 VSA software version level needed to use this enum member. |
This parameter provides the flexibility to adjust the modulation format used for test model 2 and 3.1 measurement based on highest modulation supported by the base station under test. When test model is 2 or 3.1, by default the modulation format is 64QAM for the measured channel, but if the base station under the test just supports up to 16QAM, the modulation format needs to be changed to 16QAM. And if the base station under the test just supports up to QPSK, the modulation format needs to be lowered to QPSK.
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)
Minimum Software Version Requirement: Keysight PathWave 89600 VSA Ver 25.40