Keysight 89600 VSA .NET API
TestEnvironmentCondition Enumeration
See Also 
Agilent.SA.Vsa.NewRadio.Interfaces Assembly > Agilent.SA.Vsa.NewRadio Namespace : TestEnvironmentCondition Enumeration


Glossary Item Box

Specifies the Test Environmental Condition

Syntax

Visual Basic (Declaration) 
Public Enum TestEnvironmentCondition 
   Inherits System.Enum
C# 
public enum TestEnvironmentCondition : System.Enum 
C++/CLI 
public enum class TestEnvironmentCondition : public System.Enum 

Members

MemberDescriptionMinimum SW Version‡
Extremethe environmental condition is extreme.—
Normalthe environmental condition is normal.—
‡ This is the minimum 89600 VSA software version level needed to use this enum member.

Remarks

According to 38.508-1 4.1.1 and 4.1.2, normal condition and extreme condition have different Temperature and Voltage operating range, and temperature and voltage affect the test results for UL Spectrum Flatness and UL In-band Emission measurement, accordingly the conformance test standard defines different test limits for these two tests.

Requirements

Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)

Minimum Software Version Requirement: Keysight 89600 VSA Ver 25.00

See Also